(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide end mill shank type (carbide) for drilling.
[Features]
· 1-flute carbide type.
· As it has a half-moon shape, it's easy to process chips.
· It smoothly discharges chips and is suitable for free-cutting materials.
[Applications]
· Ideal for hole drilling of aluminum, non-ferrous metals, etc.
work material | Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | With/without Oil Hole | NA | blade shape | Right blade straight |
Shank tolerance | h6 | Blade diameter tolerance | -0.005~0 |
Please check the type/dimensions/specifications of the part CSHD-1 in the Carbide Semicircular Drill CSHD series.
Part Number |
---|
CSHD-0.9 |
CSHD-1.8 |
CSHD-1.9 |
CSHD-2 |
CSHD-2.5 |
CSHD-2.9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Drill Length (mm) | Overall Length L (mm) | shank diameter |
---|---|---|---|---|---|---|---|---|
฿ 1,665.00 | 1 Piece(s) | 11 Day(s) | 0.9 | 10 | 30 | 0.9 | ||
฿ 1,549.00 | 1 Piece(s) | 11 Day(s) | 1.8 | 20 | 40 | 1.8 | ||
฿ 1,549.00 | 1 Piece(s) | 11 Day(s) | 1.9 | 20 | 40 | 1.9 | ||
฿ 1,665.00 | 1 Piece(s) | 11 Day(s) | 2 | 20 | 40 | 2 | ||
฿ 2,062.00 | 1 Piece(s) | 11 Day(s) | 2.5 | 23 | 45 | 2.5 | ||
฿ 2,099.00 | 1 Piece(s) | 11 Day(s) | 2.9 | 23 | 45 | 2.9 |
How can we improve?
How can we improve?