1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Mini Corner R Cutter CMCRC

Carbide Mini Corner R Cutter CMCRC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,907.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a round chamfering cutter with a small tip diameter.
· A solid type.

Part Number
CMCRC-1
CMCRC-1.5
CMCRC-1.25
CMCRC-1.75
CMCRC-2
CMCRC-2.5
CMCRC-2.25
CMCRC-2.75
CMCRC-3
CMCRC-3.5
CMCRC-4
CMCRC-4.5
CMCRC-5
CMCRC-6
CMCRC-7
CMCRC-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size (R)
(mm)
Shank diameter (d)
(mm)
Overall Length
(mm)
Body
(mm)
Small Diameter
(mm)
Large Diameter
(mm)

฿ 2,907.09

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 145041.53.7

฿ 4,339.07

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 1.565041.54.7

฿ 2,907.24

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 1.2545041.54.2

฿ 4,339.07

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 1.7565041.55.2

฿ 4,339.07

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 265041.55.7

฿ 4,599.87

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 2.566061.56.7

฿ 4,599.87

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 2.2566061.56.2

฿ 6,212.16

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 2.7566061.57.2

฿ 6,214.95

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 386061.57.7

฿ 8,166.98

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 3.587010210

฿ 8,271.45

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 487010211

฿ 9,104.14

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 4.587012212

฿ 11,320.53

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 5108012213

฿ 13,012.84

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 6108016215

฿ 15,874.94

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 7108016217

฿ 17,203.07

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 8108016219

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal / Round Chamfer work material general steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide
Coating Y/N NA blade shape Right blade straight Shank tolerance -0.009~0
Number of flutes 2 R Tolerance ±0.05