(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for machining carbon fiber and glass fiber.
· With base blade.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Coating | Shank diameter (d) (mm) | Overall Length (L) (mm) | Coating Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,416.77 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 10 | Outer Diameter 6/Bottom Blade 3 | Non-Coated | 4 | 50 | - | ||
฿ 2,494.93 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 15 | Outer Diameter 6/Bottom Blade 3 | Non-Coated | 4 | 50 | - | ||
฿ 2,496.33 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 18 | Outer Diameter 8/Bottom Blade 4 | Non-Coated | 6 | 50 | - | ||
฿ 2,496.64 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 18 | Outer Diameter 8/Bottom Blade 4 | Non-Coated | 6 | 50 | - | ||
฿ 3,436.90 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7 | 25 | Outer Diameter 8/Bottom Blade 4 | Non-Coated | 8 | 70 | - | ||
฿ 3,541.69 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 25 | Outer Diameter 8/Bottom Blade 4 | Non-Coated | 8 | 70 | - | ||
฿ 4,848.15 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 30 | Outer Diameter 10/Bottom Blade 5 | Non-Coated | 10 | 80 | - | ||
฿ 6,833.46 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 35 | Outer Diameter 10/Bottom Blade 5 | Non-Coated | 12 | 90 | - | ||
฿ 15,749.31 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 35 | Outer Diameter 14/Bottom Blade 7 | Non-Coated | 16 | 100 | - | ||
฿ 18,746.85 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 40 | Outer Diameter 14/Bottom Blade 7 | Non-Coated | 16 | 105 | - | ||
฿ 22,439.35 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | Outer Diameter 16/Bottom Blade 8 | Non-Coated | 20 | 110 | - | ||
฿ 2,806.81 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 10 | Outer Diameter 6/Bottom Blade 3 | - | 4 | 50 | P Coating | ||
฿ 2,884.97 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 15 | Outer Diameter 6/Bottom Blade 3 | - | 4 | 50 | P Coating | ||
฿ 2,886.36 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 18 | Outer Diameter 8/Bottom Blade 4 | - | 6 | 50 | P Coating | ||
฿ 2,886.67 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 18 | Outer Diameter 8/Bottom Blade 4 | - | 6 | 50 | P Coating | ||
฿ 3,982.95 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7 | 25 | Outer Diameter 8/Bottom Blade 4 | - | 8 | 70 | P Coating | ||
฿ 4,061.73 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 25 | Outer Diameter 8/Bottom Blade 4 | - | 8 | 70 | P Coating | ||
฿ 5,524.21 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 30 | Outer Diameter 10/Bottom Blade 5 | - | 10 | 80 | P Coating | ||
฿ 7,847.55 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 35 | Outer Diameter 10/Bottom Blade 5 | - | 12 | 90 | P Coating | ||
฿ 17,309.44 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 35 | Outer Diameter 14/Bottom Blade 7 | - | 16 | 100 | P Coating | ||
฿ 20,619.01 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 40 | Outer Diameter 14/Bottom Blade 7 | - | 16 | 105 | P Coating | ||
฿ 24,675.54 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | Outer Diameter 16/Bottom Blade 8 | - | 20 | 110 | P Coating |
Loading...
Type | Roughing | Machining Application | Plane / Side / Groove / Countersinking | Blade tip shape | Sharp Edge |
---|---|---|---|---|---|
Torsion Angle (θ) | Weak torsion (15 to 25˚) | Base Blade Y/N | Available | Torsion Angle Details | 15° |
work material | Carbon Fiber / Glass Fiber | Blade diameter tolerance D(mm) | -0.05~-0.1 | Shank diameter tolerance d(mm) | h6 |
How can we improve?
How can we improve?