(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A round chamfering cutter for corners.
· Solid up to R2.5, attached blade from R3.
Part Number |
---|
CCRC-0.5 |
CCRC-0.75 |
CCRC-1 |
CCRC-1.5 |
CCRC-1.25 |
CCRC-1.75 |
CCRC-2 |
CCRC-2.5 |
CCRC-3 |
CCRC-3.5 |
CCRC-4 |
CCRC-4.5 |
CCRC-5 |
CCRC-6 |
CCRC-7 |
CCRC-8 |
CCRC-9 |
CCRC-10 |
CCRC-11 |
CCRC-12 |
CCRC-13 |
CCRC-14 |
CCRC-15 |
CCRC-16 |
CCRC-18 |
CCRC-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (R) (mm) | Shank diameter (d) (mm) | Overall Length (mm) | Number of flutes | Small Diameter (mm) | Large Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,096.85 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 10 Day(s) | 0.5 | 8 | 60 | 3 | 5 | 8 | ||
฿ 5,096.85 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 0.75 | 8 | 60 | 3 | 5 | 8 | ||
฿ 5,096.85 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 1 | 8 | 60 | 3 | 5 | 8 | ||
฿ 6,870.89 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 10 Day(s) | 1.5 | 10 | 70 | 3 | 5 | 10 | ||
฿ 5,096.85 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 1.25 | 8 | 60 | 3 | 5 | 8 | ||
฿ 6,870.89 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 1.75 | 10 | 70 | 3 | 5 | 10 | ||
฿ 6,870.89 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 2 | 10 | 70 | 3 | 5 | 10 | ||
฿ 8,411.84 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 2.5 | 12 | 75 | 3 | 5 | 12 | ||
฿ 6,028.94 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 3 | 16 | 100 | 4 | 10 | 18 | ||
฿ 6,237.58 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 3.5 | 16 | 100 | 4 | 11 | 20 | ||
฿ 6,524.53 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 4 | 16 | 100 | 4 | 12 | 22 | ||
฿ 7,823.43 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 4.5 | 20 | 120 | 4 | 12 | 24 | ||
฿ 7,954.22 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 5 | 20 | 120 | 4 | 13 | 25 | ||
฿ 8,270.77 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 6 | 25 | 120 | 4 | 14 | 28 | ||
฿ 9,703.84 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 7 | 25 | 120 | 4 | 15 | 31 | ||
฿ 9,973.62 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 8 | 25 | 130 | 4 | 15 | 33 | ||
฿ 11,254.62 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 9 | 32 | 130 | 4 | 17 | 37 | ||
฿ 12,953.28 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 10 | 32 | 130 | 4 | 20 | 42 | ||
฿ 15,559.08 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 11 | 32 | 130 | 4 | 20 | 44 | ||
฿ 16,970.05 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 12 | 32 | 150 | 4 | 22 | 48 | ||
฿ 19,396.01 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 13 | 32 | 150 | 4 | 22 | 50 | ||
฿ 21,387.03 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 14 | 42 | 150 | 4 | 22 | 52 | ||
฿ 23,970.08 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 15 | 42 | 150 | 4 | 22 | 54 | ||
฿ 28,048.78 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 16 | 42 | 170 | 4 | 22 | 56 | ||
฿ 30,853.79 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 18 | 42 | 170 | 4 | 22 | 60 | ||
฿ 33,663.46 | EIK CHAMFERING CUTTERS | 1 Piece(s) | 6 Day(s) | 20 | 42 | 170 | 4 | 22 | 64 |
Loading...
Application | Hole Chamfer / Chamfering/Horizontal / Round Chamfer | work material | general steel / Cast Iron / Aluminum / Copper | Tool Material Type | Carbide |
---|---|---|---|---|---|
Coating Y/N | NA | blade shape | Right blade straight | Shank tolerance | h6 |
R Tolerance | ±0.05 |
How can we improve?
How can we improve?