1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Cutter for Small Countersunk Screws CBS

Milling Cutter for Small Countersunk Screws CBS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,062.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 4-flute HSS type.
· Counterbore for flat-head screws.

Part Number
CBS-4
CBS-5
CBS-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Guide Diameter
(mm)
Guide Length
(mm)

฿ 2,062.00

EIK END MILL 1 Piece(s) 11 Day(s) 9.584464.23.5

฿ 2,497.00

EIK END MILL 1 Piece(s) 11 Day(s) 12105185.24

฿ 4,732.74

EIK END MILL 1 Piece(s) 5 Day(s) 2324.4741210.39

Loading...

  1. 1

Basic Information

Number of flutes 4 Material High-speed steel Blade diameter tolerance 0~+0.2
blade shape Right blade right torsion Torsion Angle degree 12° Shank tolerance h8