1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Plate Screw Drill with Step For Sinking Use DCB-SSM

Small Plate Screw Drill with Step For Sinking Use DCB-SSM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,515.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stepped high-speed drill bit that can counterbore the head of flat-head screws.

Part Number
DCB-SSM-3
DCB-SSM-4
DCB-SSM-5
DCB-SSM-6
DCB-SSM-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Drill Length
(mm)
Overall Length L
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter

฿ 1,515.61

EIK HSS DRILLS 1 Piece(s) 5 Day(s) 3.411.5656.413.56

฿ 1,984.96

EIK HSS DRILLS 1 Piece(s) 5 Day(s) 4.516.05708.413.956

฿ 2,426.99

EIK HSS DRILLS 1 Piece(s) 5 Day(s) 5.519.558010.415.458

฿ 2,869.03

EIK HSS DRILLS 1 Piece(s) 5 Day(s) 6.622.058512.517.9510

฿ 3,935.12

EIK HSS DRILLS 1 Piece(s) 5 Day(s) 924.259016.520.7512

Loading...

  1. 1

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Nitriding Treatment With/without Oil Hole NA
Number of flutes 2 Blade diameter tolerance -0.04~0 blade shape Right blade right torsion
Torsion Angle degree 35° Shank tolerance h7