(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 4-flute HSS type.
· Counterbore for extrusion pin.
Part Number |
---|
CBO-2 |
CBO-3 |
CBO-4 |
CBO-4.5 |
CBO-5 |
CBO-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Blade Length (mm) | Overall Length (mm) | shank diameter (mm) | Guide Diameter (mm) | Guide Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,850.00 | EIK END MILL | 1 Piece(s) | 11 Day(s) | 6 | 7 | 36.5 | 5 | 2 | 3 | ||
฿ 2,735.00 | EIK END MILL | 1 Piece(s) | 11 Day(s) | 6 | 7 | 37 | 5 | 3 | 3 | ||
฿ 3,125.00 | EIK END MILL | 1 Piece(s) | 11 Day(s) | 8 | 8 | 43 | 6 | 4 | 4 | ||
฿ 3,169.00 | EIK END MILL | 1 Piece(s) | 11 Day(s) | 9 | 8 | 45 | 6 | 4.5 | 4 | ||
฿ 3,365.00 | EIK END MILL | 1 Piece(s) | 11 Day(s) | 9 | 10 | 51 | 6 | 5 | 5 | ||
฿ 3,784.00 | EIK END MILL | 1 Piece(s) | 16 Day(s) | 10 | 10 | 55 | 8 | 6 | 5 |
Loading...
Number of flutes | 4 | Material | High-speed steel | Blade diameter tolerance | 0~+0.3 |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 12° | Shank tolerance | h8 |
Guide Diameter Tolerance | -0.03~-0.05 |
How can we improve?
How can we improve?