1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Corner R Cutter (Half) MCRC

Mini Corner R Cutter (Half) MCRC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,531.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a round chamfering cutter whose tip diameter is unified at φ2.

Part Number
MCRC-0.5
MCRC-0.75
MCRC-1
MCRC-1.5
MCRC-1.25
MCRC-1.75
MCRC-2
MCRC-2.5
MCRC-2.25
MCRC-2.75
MCRC-3
MCRC-3.5
MCRC-4
MCRC-4.5
MCRC-5
MCRC-6
MCRC-7
MCRC-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(mm)
R Size (R)
(mm)
Shank diameter (d)
(mm)
Overall Length
(mm)
Body
(mm)

฿ 3,531.92

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 30.56605.7

฿ 3,531.92

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 3.20.756606.3

฿ 3,531.92

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 416607.3

฿ 3,531.92

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 51.56609.1

฿ 3,531.92

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 4.51.256608.2

฿ 3,531.92

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 5.51.7566010

฿ 3,531.92

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 62660-

฿ 3,533.31

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 72.586013.1

฿ 3,533.31

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 6.52.2586012.2

฿ 3,533.31

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 7.52.7586014

฿ 3,533.62

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 83860-

฿ 6,238.47

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 103.587010

฿ 6,706.67

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 11487010

฿ 6,889.46

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 124.588012

฿ 7,516.30

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 135108012

฿ 7,828.33

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 156108016

฿ 8,608.86

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 177108016

฿ 10,325.31

EIK CHAMFERING CUTTERS 1 Piece(s) 6 Day(s) 198108016

Loading...

  1. 1

Basic Information

Application Hole Chamfer / Chamfering/Horizontal / Round Chamfer work material general steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS
Coating Y/N NA blade shape Right blade straight Shank tolerance -0.009~0
Number of flutes 2 Small Diameter(mm) 2 R Tolerance ±0.05
Small diameter tolerance -0.03~0