(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high-torsion type that reduces cutting resistance.
· Tapered shank type.
Part Number |
---|
HHHRT-4.5 |
HHHRT-6.5 |
HHHRT-10 |
HHHRT-12 |
HHHRT-13 |
HHHRT-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | Bite length T (mm) | shank diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,154.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 4.5 | 24 | +0.002~+0.006 | 2 | 120 | 7.6 | MT1 | ||
฿ 4,435.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 6.5 | 35 | +0.003~+0.007 | 3 | 140 | 9.5 | MT1 | ||
฿ 4,710.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 10 | 40 | +0.003~+0.007 | 3 | 165 | 9.5 | MT1 | ||
฿ 4,747.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 12 | 40 | +0.003~+0.007 | 3 | 175 | 9.5 | MT1 | ||
฿ 5,499.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 13 | 40 | +0.003~+0.007 | 3 | 180 | 9.5 | MT1 | ||
฿ 7,437.00 | EIK HSS REAMERS | 1 Piece(s) | 11 Day(s) | 16 | 45 | +0.003~+0.007 | 3 | 205 | 11.5 | MT2 |
Loading...
Shank Type | Taper shank | work material | general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Helical | Base Blade Y/N | NA | blade shape | Right blade left torsion |
Torsional Angle | 60° | Tool Material Type | High-speed steel | Center | 60° Concave |
How can we improve?
How can we improve?