1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Reamer (Tapered Shank) DRT (DRT-6)

EIK HSS REAMERS

Drill Reamer (Tapered Shank) DRT (DRT-6)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of drilling and reaming.
· Tapered shank type.

Part Number
DRT-6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
shank diameter Drill Diameter Drill Length

฿ 16,095.00

฿ 12,876.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 668 +0.004~+0.0094143MT15.7520

Loading...

  1. 1

Basic Information

Shank Type Taper shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade right torsion
Torsional Angle 30° Tool Material Type High-speed steel

Please check the type/dimensions/specifications of the part DRT-6 in the Drill Reamer (Tapered Shank) DRT series.

Products with similar specification

Part Number
DRT-11.5
DRT-12
DRT-12.5
DRT-6.5
DRT-7
DRT-7.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
shank diameter Drill Diameter Drill Length

฿ 17,202.00

1 Piece(s) 11 Day(s) 11.5108 +0.007~+0.0154187MT111.226

฿ 17,875.00

1 Piece(s) 11 Day(s) 12108 +0.007~+0.0156187MT111.726

฿ 17,875.00

1 Piece(s) 11 Day(s) 12.5115 +0.007~+0.0156193MT112.228

฿ 16,689.00

1 Piece(s) 11 Day(s) 6.575 +0.006~+0.0124150MT16.2521

฿ 16,689.00

1 Piece(s) 11 Day(s) 775 +0.006~+0.0124150MT16.7521

฿ 16,689.00

1 Piece(s) 11 Day(s) 7.582 +0.006~+0.0124157MT17.222