(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· HSS drill for 1/50 tapered pins.
· Tapered shank.
Drill Length(mm) | 6 | work material | Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal | Tool Material Type | HSS-CO |
---|---|---|---|---|---|
Shank Type | Taper shank | Coating Y/N | NA | With/without Oil Hole | NA |
Number of flutes | 2 | blade shape | Right blade right torsion | shank diameter | MT1 |
Drill Diameter Tolerance | h8 |
Please check the type/dimensions/specifications of the part TPDT-6 in the Taper Pin Drill (Tapered Shank) TPDT series.
Part Number |
---|
TPDT-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Large Diameter (mm) | Blade Length (mm) | Reamer Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 8,074.00 | 1 Piece(s) | 11 Day(s) | 4.98 | 165 | 6.62 | 88 | 82 |
How can we improve?
How can we improve?