(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It smoothly discharges chips and provides stable surface roughness.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Diameter tolerance (mm) | Full length L (mm) | Bite length T (mm) | shank diameter | Center |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,450.59 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1 | 20 | +0.001~+0.005 | 45 | 3 | 1 | 60° Convex | ||
฿ 1,450.66 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1.1 | 20 | +0.001~+0.005 | 45 | 3.5 | 1.5 | 60° Convex | ||
฿ 1,450.67 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1.2 | 20 | +0.001~+0.005 | 45 | 3.5 | 1.5 | 60° Convex | ||
฿ 1,450.67 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1.3 | 20 | +0.001~+0.005 | 45 | 3.5 | 1.5 | 60° Convex | ||
฿ 1,450.69 | EIK CARBIDE REAMERS | 1 Piece(s) | 10 Day(s) | 1.4 | 20 | +0.001~+0.005 | 45 | 3.5 | 1.5 | 60° Convex | ||
฿ 1,398.68 | EIK CARBIDE REAMERS | 1 Piece(s) | 10 Day(s) | 1.5 | 20 | +0.001~+0.005 | 45 | 3.5 | 1.5 | 60° Convex | ||
฿ 1,397.88 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1.6 | 20 | +0.001~+0.005 | 50 | 4 | 2 | 60° Convex | ||
฿ 1,397.88 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1.7 | 20 | +0.001~+0.005 | 50 | 4 | 2 | 60° Convex | ||
฿ 1,397.88 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1.8 | 20 | +0.001~+0.005 | 50 | 4 | 2 | 60° Convex | ||
฿ 1,397.88 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 1.9 | 20 | +0.001~+0.005 | 50 | 4 | 2 | 60° Convex | ||
฿ 1,319.87 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 2 | 20 | +0.001~+0.005 | 50 | 4 | 2 | 60° Convex | ||
฿ 1,554.04 | EIK CARBIDE REAMERS | 1 Piece(s) | 10 Day(s) | 2.1 | 20 | +0.001~+0.005 | 50 | 4.5 | 2.5 | 60° Convex | ||
฿ 1,554.04 | EIK CARBIDE REAMERS | 1 Piece(s) | 10 Day(s) | 2.2 | 20 | +0.001~+0.005 | 50 | 4.5 | 2.5 | 60° Convex | ||
฿ 1,554.20 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 2.3 | 20 | +0.001~+0.005 | 50 | 4.5 | 2.5 | 60° Convex | ||
฿ 1,554.20 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 2.4 | 20 | +0.001~+0.005 | 50 | 4.5 | 2.5 | 60° Convex | ||
฿ 1,554.20 | EIK CARBIDE REAMERS | 1 Piece(s) | 10 Day(s) | 2.5 | 20 | +0.001~+0.005 | 50 | 4.5 | 2.5 | 60° Convex | ||
฿ 1,736.53 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 2.6 | 25 | +0.002~+0.006 | 60 | 4.5 | 3 | 60° Convex | ||
฿ 1,736.53 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 2.7 | 25 | +0.002~+0.006 | 60 | 4.5 | 3 | 60° Convex | ||
฿ 1,736.53 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 2.8 | 25 | +0.002~+0.006 | 60 | 4.5 | 3 | 60° Convex | ||
฿ 1,736.53 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 2.9 | 25 | +0.002~+0.006 | 60 | 4.5 | 3 | 60° Convex | ||
฿ 1,788.53 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3 | 25 | +0.002~+0.006 | 60 | 4.5 | 3 | 60° Convex | ||
฿ 1,970.85 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.1 | 25 | +0.002~+0.006 | 60 | 4.5 | 3.5 | 60° Convex | ||
฿ 1,970.85 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.2 | 25 | +0.002~+0.006 | 60 | 4.5 | 3.5 | 60° Convex | ||
฿ 1,970.85 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.3 | 25 | +0.002~+0.006 | 60 | 4.5 | 3.5 | 60° Convex | ||
฿ 1,971.01 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.4 | 25 | +0.002~+0.006 | 60 | 4.5 | 3.5 | 60° Convex | ||
฿ 1,971.01 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.5 | 25 | +0.002~+0.006 | 60 | 4.5 | 3.5 | 60° Convex | ||
฿ 2,023.48 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.6 | 30 | +0.002~+0.006 | 70 | 4.5 | 4 | 60° Concave | ||
฿ 2,023.48 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.7 | 30 | +0.002~+0.006 | 70 | 4.5 | 4 | 60° Concave | ||
฿ 2,023.63 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.8 | 30 | +0.002~+0.006 | 70 | 4.5 | 4 | 60° Concave | ||
฿ 2,023.63 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.9 | 30 | +0.002~+0.006 | 70 | 4.5 | 4 | 60° Concave | ||
฿ 2,023.63 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4 | 30 | +0.002~+0.006 | 70 | 4.5 | 4 | 60° Concave | ||
฿ 2,258.12 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.1 | 30 | +0.002~+0.006 | 70 | 4.5 | 4.5 | 60° Concave | ||
฿ 2,258.12 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.2 | 30 | +0.002~+0.006 | 70 | 4.5 | 4.5 | 60° Concave | ||
฿ 2,258.12 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.3 | 30 | +0.002~+0.006 | 70 | 4.5 | 4.5 | 60° Concave | ||
฿ 2,258.12 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.4 | 30 | +0.002~+0.006 | 70 | 4.5 | 4.5 | 60° Concave | ||
฿ 2,258.27 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.5 | 30 | +0.002~+0.006 | 70 | 4.5 | 4.5 | 60° Concave | ||
฿ 2,414.60 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.6 | 30 | +0.002~+0.006 | 70 | 5 | 5 | 60° Concave | ||
฿ 2,414.75 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.7 | 30 | +0.002~+0.006 | 70 | 5 | 5 | 60° Concave | ||
฿ 2,414.75 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.8 | 30 | +0.002~+0.006 | 70 | 5 | 5 | 60° Concave | ||
฿ 2,414.75 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.9 | 30 | +0.002~+0.006 | 70 | 5 | 5 | 60° Concave | ||
฿ 2,414.91 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5 | 30 | +0.002~+0.006 | 70 | 5 | 5 | 60° Concave | ||
฿ 2,753.87 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.1 | 30 | +0.002~+0.006 | 80 | 5 | 5.5 | 60° Concave | ||
฿ 2,753.87 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.2 | 30 | +0.002~+0.006 | 80 | 5 | 5.5 | 60° Concave | ||
฿ 2,754.02 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.3 | 30 | +0.002~+0.006 | 80 | 5 | 5.5 | 60° Concave | ||
฿ 2,754.02 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.4 | 30 | +0.002~+0.006 | 80 | 5 | 5.5 | 60° Concave | ||
฿ 2,754.18 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.5 | 30 | +0.002~+0.006 | 80 | 5 | 5.5 | 60° Concave | ||
฿ 2,884.65 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.6 | 35 | +0.002~+0.006 | 80 | 5 | 6 | 60° Concave | ||
฿ 2,884.81 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.7 | 35 | +0.002~+0.006 | 80 | 5 | 6 | 60° Concave | ||
฿ 2,884.81 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.8 | 35 | +0.002~+0.006 | 80 | 5 | 6 | 60° Concave | ||
฿ 2,884.96 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.9 | 35 | +0.002~+0.006 | 80 | 5 | 6 | 60° Concave | ||
฿ 2,884.96 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6 | 35 | +0.002~+0.006 | 80 | 5 | 6 | 60° Concave | ||
฿ 3,899.67 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.1 | 35 | +0.003~+0.007 | 80 | 7 | 6.5 | 60° Concave | ||
฿ 3,899.67 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.2 | 35 | +0.003~+0.007 | 80 | 7 | 6.5 | 60° Concave | ||
฿ 3,899.82 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.3 | 35 | +0.003~+0.007 | 80 | 7 | 6.5 | 60° Concave | ||
฿ 3,899.82 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.4 | 35 | +0.003~+0.007 | 80 | 7 | 6.5 | 60° Concave | ||
฿ 3,899.98 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.5 | 35 | +0.003~+0.007 | 80 | 7 | 6.5 | 60° Concave | ||
฿ 4,758.67 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.6 | 35 | +0.003~+0.007 | 80 | 7 | 7 | 60° Concave | ||
฿ 4,758.83 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.7 | 35 | +0.003~+0.007 | 80 | 7 | 7 | 60° Concave | ||
฿ 4,758.83 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.8 | 35 | +0.003~+0.007 | 80 | 7 | 7 | 60° Concave | ||
฿ 4,758.98 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.9 | 35 | +0.003~+0.007 | 80 | 7 | 7 | 60° Concave | ||
฿ 4,758.98 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7 | 35 | +0.003~+0.007 | 80 | 7 | 7 | 60° Concave | ||
฿ 5,331.80 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.1 | 35 | +0.003~+0.007 | 80 | 7 | 7.5 | 60° Concave | ||
฿ 5,331.80 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.2 | 35 | +0.003~+0.007 | 80 | 7 | 7.5 | 60° Concave | ||
฿ 5,331.96 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.3 | 35 | +0.003~+0.007 | 80 | 7 | 7.5 | 60° Concave | ||
฿ 5,331.96 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.4 | 35 | +0.003~+0.007 | 80 | 7 | 7.5 | 60° Concave | ||
฿ 5,332.11 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.5 | 35 | +0.003~+0.007 | 80 | 7 | 7.5 | 60° Concave | ||
฿ 6,190.96 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.6 | 35 | +0.003~+0.007 | 80 | 7 | 8 | 60° Concave | ||
฿ 6,190.96 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.7 | 35 | +0.003~+0.007 | 80 | 7 | 8 | 60° Concave | ||
฿ 6,191.12 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.8 | 35 | +0.003~+0.007 | 80 | 7 | 8 | 60° Concave | ||
฿ 6,191.27 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.9 | 35 | +0.003~+0.007 | 80 | 7 | 8 | 60° Concave | ||
฿ 6,191.27 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8 | 35 | +0.003~+0.007 | 80 | 7 | 8 | 60° Concave | ||
฿ 7,233.53 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.1 | 40 | +0.003~+0.007 | 90 | 7 | 8.5 | 60° Concave | ||
฿ 7,233.53 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.2 | 40 | +0.003~+0.007 | 90 | 7 | 8.5 | 60° Concave | ||
฿ 7,233.69 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.3 | 40 | +0.003~+0.007 | 90 | 7 | 8.5 | 60° Concave | ||
฿ 7,233.84 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.4 | 40 | +0.003~+0.007 | 90 | 7 | 8.5 | 60° Concave | ||
฿ 7,234.00 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.5 | 40 | +0.003~+0.007 | 90 | 7 | 8.5 | 60° Concave | ||
฿ 8,014.99 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.6 | 40 | +0.003~+0.007 | 90 | 7 | 9 | 60° Concave | ||
฿ 8,014.99 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.7 | 40 | +0.003~+0.007 | 90 | 7 | 9 | 60° Concave | ||
฿ 8,015.15 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.8 | 40 | +0.003~+0.007 | 90 | 7 | 9 | 60° Concave | ||
฿ 8,015.30 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.9 | 40 | +0.003~+0.007 | 90 | 7 | 9 | 60° Concave | ||
฿ 8,015.46 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9 | 40 | +0.003~+0.007 | 90 | 7 | 9 | 60° Concave | ||
฿ 9,056.47 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.1 | 40 | +0.003~+0.007 | 90 | 7 | 9.5 | 60° Concave | ||
฿ 9,056.63 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.2 | 40 | +0.003~+0.007 | 90 | 7 | 9.5 | 60° Concave | ||
฿ 9,056.78 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.3 | 40 | +0.003~+0.007 | 90 | 7 | 9.5 | 60° Concave | ||
฿ 9,056.94 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.4 | 40 | +0.003~+0.007 | 90 | 7 | 9.5 | 60° Concave | ||
฿ 9,057.09 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.5 | 40 | +0.003~+0.007 | 90 | 7 | 9.5 | 60° Concave | ||
฿ 10,592.15 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.6 | 40 | +0.003~+0.007 | 90 | 7 | 10 | 60° Concave | ||
฿ 10,592.31 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.7 | 40 | +0.003~+0.007 | 90 | 7 | 10 | 60° Concave | ||
฿ 10,592.46 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.8 | 40 | +0.003~+0.007 | 90 | 7 | 10 | 60° Concave | ||
฿ 10,592.62 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.9 | 40 | +0.003~+0.007 | 90 | 7 | 10 | 60° Concave |
Loading...
Shank Type | straight shank | work material | general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Helical | Base Blade Y/N | NA | blade shape | Right blade left torsion |
Torsional Angle | 30° | Number of flutes(Sheets) | 3 | Shank diameter tolerance | h7 |
Tool Material Type | Carbide |
How can we improve?
How can we improve?