(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Short blade length and long shank make it ideal for deep hole finishing.
Part Number |
---|
CSSPSCR-3 |
CSSPSCR-3.5 |
CSSPSCR-4 |
CSSPSCR-4.5 |
CSSPSCR-5 |
CSSPSCR-5.5 |
CSSPSCR-6 |
CSSPSCR-6.5 |
CSSPSCR-7 |
CSSPSCR-7.5 |
CSSPSCR-8 |
CSSPSCR-8.5 |
CSSPSCR-9 |
CSSPSCR-9.5 |
CSSPSCR-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Diameter tolerance (mm) | Full length L (mm) | Bite length T (mm) | shank diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,543.06 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3 | 30 | +0.002~+0.006 | 80 | 0.5 | 3 | ||
฿ 2,647.22 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 3.5 | 30 | +0.004~+0.009 | 80 | 0.5 | 3 | ||
฿ 2,934.02 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4 | 30 | +0.004~+0.009 | 80 | 0.5 | 4 | ||
฿ 3,324.83 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 4.5 | 30 | +0.004~+0.009 | 100 | 0.5 | 4 | ||
฿ 3,689.17 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5 | 30 | +0.004~+0.009 | 100 | 0.5 | 4 | ||
฿ 4,027.51 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 5.5 | 30 | +0.004~+0.009 | 100 | 0.8 | 4 | ||
฿ 4,369.10 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6 | 30 | +0.004~+0.009 | 110 | 0.8 | 6 | ||
฿ 4,837.45 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 6.5 | 30 | +0.006~+0.012 | 110 | 0.8 | 6 | ||
฿ 5,046.55 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7 | 35 | +0.006~+0.012 | 120 | 0.8 | 6 | ||
฿ 5,281.04 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 7.5 | 35 | +0.006~+0.012 | 120 | 0.8 | 6 | ||
฿ 5,728.04 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8 | 35 | +0.006~+0.012 | 120 | 0.8 | 8 | ||
฿ 6,535.65 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 8.5 | 35 | +0.006~+0.012 | 130 | 0.8 | 8 | ||
฿ 7,238.33 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9 | 35 | +0.006~+0.012 | 130 | 0.8 | 8 | ||
฿ 8,644.16 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 9.5 | 35 | +0.006~+0.012 | 140 | 0.8 | 8 | ||
฿ 9,450.85 | EIK CARBIDE REAMERS | 1 Piece(s) | 6 Day(s) | 10 | 35 | +0.006~+0.012 | 140 | 0.8 | 8 |
Loading...
Shank Type | End Mill Shank | work material | general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | blade shape | Right blade left torsion |
Torsional Angle | 12° | Number of flutes(Sheets) | 4 | Shank diameter tolerance | h7 |
Tool Material Type | Carbide | Center | 60° Concave |
How can we improve?
How can we improve?