(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is for center hole finish and chamfer finish.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | Blade diameter (D) (mm) | Shank diameter (d) (mm) | Overall Length (mm) | Number of flutes | Body (mm) | Small Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,922.66 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 40 | MT2 | 124 | 12 | 38 | 8 | ||
฿ 9,713.07 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 40 | MT2 | 112 | 12 | 26 | 8 | ||
฿ 15,336.09 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 45 | MT2 | 125 | 12 | 39 | 12 | ||
฿ 16,891.45 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 45 | MT3 | 144 | 12 | 39 | 12 | ||
฿ 12,325.23 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 45 | MT2 | 112 | 12 | 26 | 12 | ||
฿ 13,048.52 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 45 | MT3 | 131 | 12 | 26 | 12 | ||
฿ 19,905.23 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 50 | MT2 | 129 | 12 | 43 | 12 | ||
฿ 21,720.61 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 50 | MT3 | 148 | 12 | 43 | 12 | ||
฿ 15,484.67 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 50 | MT2 | 115 | 12 | 29 | 12 | ||
฿ 16,363.97 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 50 | MT3 | 134 | 12 | 29 | 12 | ||
฿ 23,383.52 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 55 | MT2 | 132 | 12 | 46 | 12 | ||
฿ 25,692.94 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 55 | MT3 | 151 | 12 | 46 | 12 | ||
฿ 16,902.27 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 55 | MT2 | 117 | 12 | 31 | 12 | ||
฿ 17,781.57 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 55 | MT3 | 136 | 12 | 31 | 12 | ||
฿ 27,525.65 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 60 | MT2 | 135 | 14 | 49 | 15 | ||
฿ 29,600.90 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 60 | MT3 | 154 | 14 | 49 | 15 | ||
฿ 25,427.62 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 60 | MT2 | 119 | 14 | 33 | 15 | ||
฿ 26,748.96 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 60 | MT3 | 138 | 14 | 33 | 15 | ||
฿ 29,313.48 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 60 | MT4 | 163 | 14 | 33 | 15 | ||
฿ 33,017.29 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 65 | MT3 | 157 | 14 | 52 | 17 | ||
฿ 36,985.94 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 65 | MT4 | 182 | 14 | 52 | 17 | ||
฿ 33,166.42 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 65 | MT3 | 139 | 14 | 34 | 17 | ||
฿ 34,924.88 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 65 | MT4 | 164 | 14 | 34 | 17 | ||
฿ 37,974.33 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 70 | MT3 | 159 | 14 | 54 | 20 | ||
฿ 39,888.80 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 70 | MT4 | 184 | 14 | 54 | 20 | ||
฿ 37,997.17 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 70 | MT3 | 145 | 14 | 40 | 20 | ||
฿ 40,717.70 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 70 | MT4 | 170 | 14 | 40 | 20 | ||
฿ 63,268.88 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 80 | MT3 | 163 | 14 | 58 | 25 | ||
฿ 66,509.46 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 80 | MT4 | 188 | 14 | 58 | 25 | ||
฿ 50,613.27 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 80 | MT3 | 145 | 14 | 40 | 25 | ||
฿ 52,033.69 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 80 | MT4 | 170 | 14 | 40 | 25 | ||
฿ 66,372.73 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 90 | MT3 | 171 | 14 | 66 | 25 | ||
฿ 69,353.29 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 90 | MT4 | 196 | 14 | 66 | 25 | ||
฿ 63,185.64 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 90 | MT4 | 175 | 14 | 45 | 25 | ||
฿ 79,646.88 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 95 | MT4 | 205 | 14 | 75 | 25 | ||
฿ 98,682.83 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 100 | MT3 | 180 | 14 | 75 | 25 | ||
฿ 103,821.72 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 60 | 100 | MT4 | 205 | 14 | 75 | 25 | ||
฿ 77,171.02 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 100 | MT3 | 155 | 14 | 50 | 25 | ||
฿ 85,066.00 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 100 | MT4 | 180 | 14 | 50 | 25 |
Loading...
Application | Hole Chamfer | work material | general steel / Aluminum / Copper | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Coating Y/N | NA | blade shape | Right blade straight | Angle Tolerance | -30′~0 |
How can we improve?
How can we improve?