1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reamer with End Blades ERR-TiN

Reamer with End Blades ERR-TiN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,400.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A reamer exclusively for blind holes.
· TiN coating is added to powdered HSS for a long service life.

Part Number
ERR-TIN-2.95
ERR-TIN-2.96
ERR-TIN-2.97
ERR-TIN-2.98
ERR-TIN-2.99
ERR-TIN-2.955
ERR-TIN-2.965
ERR-TIN-2.975
ERR-TIN-2.985
ERR-TIN-2.995
ERR-TIN-3
ERR-TIN-3.005
ERR-TIN-3.01
ERR-TIN-3.02
ERR-TIN-3.03
ERR-TIN-3.04
ERR-TIN-3.05
ERR-TIN-3.015
ERR-TIN-3.025
ERR-TIN-3.035
ERR-TIN-3.045
ERR-TIN-3.1
ERR-TIN-3.2
ERR-TIN-3.3
ERR-TIN-3.4
ERR-TIN-3.5
ERR-TIN-3.6
ERR-TIN-3.7
ERR-TIN-3.8
ERR-TIN-3.9
ERR-TIN-3.95
ERR-TIN-3.96
ERR-TIN-3.97
ERR-TIN-3.98
ERR-TIN-3.99
ERR-TIN-3.955
ERR-TIN-3.965
ERR-TIN-3.975
ERR-TIN-3.985
ERR-TIN-3.995
ERR-TIN-4.005
ERR-TIN-4.01
ERR-TIN-4.02
ERR-TIN-4.03
ERR-TIN-4.04
ERR-TIN-4.05
ERR-TIN-4.015
ERR-TIN-4.025
ERR-TIN-4.035
ERR-TIN-4.045
ERR-TIN-4.1
ERR-TIN-4.2
ERR-TIN-4.3
ERR-TIN-4.4
ERR-TIN-4.5
ERR-TIN-4.6
ERR-TIN-4.7
ERR-TIN-4.8
ERR-TIN-4.9
ERR-TIN-4.95
ERR-TIN-4.96
ERR-TIN-4.97
ERR-TIN-4.98
ERR-TIN-4.99
ERR-TIN-4.955
ERR-TIN-4.965
ERR-TIN-4.975
ERR-TIN-4.985
ERR-TIN-4.995
ERR-TIN-5
ERR-TIN-5.005
ERR-TIN-5.01
ERR-TIN-5.02
ERR-TIN-5.03
ERR-TIN-5.04
ERR-TIN-5.05
ERR-TIN-5.015
ERR-TIN-5.025
ERR-TIN-5.035
ERR-TIN-5.045
ERR-TIN-5.1
ERR-TIN-5.2
ERR-TIN-5.3
ERR-TIN-5.4
ERR-TIN-5.5
ERR-TIN-5.6
ERR-TIN-5.7
ERR-TIN-5.8
ERR-TIN-5.9
ERR-TIN-5.95
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Full length L
(mm)
Bite length T
(mm)
shank diameter

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.95160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.96160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.97160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.98160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.99160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.955160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.965160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.975160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.985160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 2.995160~+0.005600.23

฿ 3,400.36

EIK HSS REAMERS 1 Piece(s) 9 Day(s) 316+0.002~+0.006600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.005160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 9 Day(s) 3.01160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.02160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.03160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.04160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.05160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.015160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.025160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.035160~+0.005600.23

฿ 3,738.39

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.045160~+0.005600.23

฿ 3,582.68

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.118+0.004~+0.009600.24

฿ 3,582.68

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.218+0.004~+0.009600.24

฿ 3,582.68

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.318+0.004~+0.009600.24

฿ 3,582.68

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.418+0.004~+0.009600.24

฿ 3,582.68

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.518+0.004~+0.009600.24

฿ 3,582.68

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.618+0.004~+0.009600.24

฿ 3,582.84

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.718+0.004~+0.009600.24

฿ 3,582.84

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.818+0.004~+0.009600.24

฿ 3,582.84

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.918+0.004~+0.009600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.95180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.96180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.97180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.98180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.99180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.955180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.965180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.975180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.985180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.995180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.005180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 9 Day(s) 4.01180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.02180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.03180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.04180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.05180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.015180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.025180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.035180~+0.005600.24

฿ 3,920.87

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.045180~+0.005600.24

฿ 3,739.63

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.122+0.004~+0.009750.25

฿ 3,739.63

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.222+0.004~+0.009750.25

฿ 3,739.63

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.322+0.004~+0.009750.25

฿ 3,739.63

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.422+0.004~+0.009750.25

฿ 3,739.78

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.522+0.004~+0.009750.25

฿ 3,739.78

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.622+0.004~+0.009750.25

฿ 3,739.78

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.722+0.004~+0.009750.25

฿ 3,739.78

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.822+0.004~+0.009750.25

฿ 3,739.78

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.922+0.004~+0.009750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.95220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.96220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.97220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.98220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.99220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.955220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.965220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.975220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.985220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 4.995220~+0.005750.25

฿ 3,739.78

EIK HSS REAMERS 1 Piece(s) 9 Day(s) 522+0.004~+0.009750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.005220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.01220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.02220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.03220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.04220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.05220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.015220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.025220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.035220~+0.005750.25

฿ 4,103.81

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.045220~+0.005750.25

฿ 3,923.50

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.125+0.004~+0.0091000.26

฿ 3,923.50

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.225+0.004~+0.0091000.26

฿ 3,923.50

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.325+0.004~+0.0091000.26

฿ 3,923.50

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.425+0.004~+0.0091000.26

฿ 3,403.61

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.525+0.004~+0.0091000.26

฿ 3,923.66

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.625+0.004~+0.0091000.26

฿ 3,923.66

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.725+0.004~+0.0091000.26

฿ 3,923.66

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.825+0.004~+0.0091000.26

฿ 3,923.66

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.925+0.004~+0.0091000.26

฿ 4,105.67

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 5.95250~+0.0051000.26

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N Available blade shape Right blade right torsion
Torsional Angle 30° Number of flutes(Sheets) 4 Base Blade Shape T (Dented)
Coating Type TiN Shank diameter tolerance h6 Tool Material Type High-speed steel