1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAS Counterbore with Drill for Bolts with Hexagonal Holes DCBTA (DCBTA-4)

EIK HSS DRILLS

TAS Counterbore with Drill for Bolts with Hexagonal Holes DCBTA (DCBTA-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 2-flute HSS type.
· TAS counterbore with drill for hex socket head bolts.

Part Number
DCBTA-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Drill Length
(mm)
Overall Length L
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter

฿ 3,560.00

EIK HSS DRILLS 1 Piece(s) 11 Day(s) 4.518668106

Loading...

  1. 1

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes 2
blade shape Right blade right torsion Torsion Angle degree 25° Shank tolerance h8
Blade diameter tolerance h8 Drill Diameter Tolerance h8

Please check the type/dimensions/specifications of the part DCBTA-4 in the TAS Counterbore with Drill for Bolts with Hexagonal Holes DCBTA series.

Products with similar specification

Part Number
DCBTA-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Drill Length
(mm)
Overall Length L
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter

฿ 4,630.00

1 Piece(s) 11 Day(s) 6.6258011128