1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Chip for Lathe Turning (Part Number)

T-Max P Chip for Lathe Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 606.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
VNMG160408-KM-3205
VNMG160408-LC-1515
VNMG160408-LC-2025
VNMG160408-MF-5015
VNMG160408-MF-S05F
VNMG160408H13A
VNMG160412-KM-3205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Rake angle Nose R Material type Chip Breaker Manufacturer

฿ 707.00

INSERTS 10 Piece(s) 5 Day(s) Cast IronMedium grindingNegative0.83205KM

฿ 707.00

INSERTS 10 Piece(s) 5 Day(s) SteelFinishNegative0.81515LC

฿ 645.00

INSERTS 10 Piece(s) 5 Day(s) Stainless SteelFinishNegative0.82025LC

฿ 1,086.00

SDV INSERTS 10 Piece(s) 40 Day(s) SteelFinishNegative0.85015MF

฿ 915.00

INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloyFinishNegative0.8S05FMF

฿ 606.00

INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy--0.8H13A-

฿ 707.00

INSERTS 10 Piece(s) 5 Day(s) Cast IronMedium grindingNegative1.23205KM

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Available corners 2
Selfishly No-hand s (Chip Thickness)(mm) 4.76 S Tolerance(mm) ±0.13
Tip Size 16 Diameter of Inscribed Circle iC 0.375 Tip Type G
Tip relief angle(°) 0