1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Machine Insert S (Square)

Milling Machine Insert S (Square)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 443.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopting unique material and shape using cutting-edge technology to demonstrate high performance

Part Number
SPMT09T308-WH-235
SPMT09T308-WH-4030
SPMT09T308-WH-4040
SPMT09T308-WL-235
SPMT09T308-WL-4030
SPMT09T308-WL-4040
SPMT09T308-WL-H13A
SPMT120408-WH-235
SPMT120408-WH-4030
SPMT120408-WH-4040
SPMT120408-WH-H13A
SPMT120408-WH-SM30
SPMT120408-WL-235
SPMT120408-WL-4030
SPMT120408-WL-4040
SPMT120408-WL-H13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Tip Size Machining State Dimension L
(mm)

฿ 566.39

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy9.53(3/8)3.97GC23509Heavy9.5

฿ 576.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron9.53(3/8)3.97GC403009Heavy9.5

฿ 576.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel9.53(3/8)3.97GC404009Heavy9.5

฿ 566.39

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy9.53(3/8)3.97GC23509Light9.5

฿ 510.04

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron9.53(3/8)3.97GC403009Light9.5

฿ 576.67

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel9.53(3/8)3.97GC404009Light9.5

฿ 443.63

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy9.53(3/8)3.97H13A09Light9.5

฿ 587.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy12.7(1/2)4.76GC23512Heavy12.7

฿ 597.83

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron12.7(1/2)4.76GC403012Heavy12.7

฿ 597.83

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel12.7(1/2)4.76GC404012Heavy12.7

฿ 464.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy12.7(1/2)4.76H13A12Heavy12.7

฿ 464.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel12.7(1/2)4.76SM3012Heavy12.7

฿ 587.55

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy12.7(1/2)4.76GC23512Light12.7

฿ 597.83

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Cast Iron12.7(1/2)4.76GC403012Light12.7

฿ 597.83

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel12.7(1/2)4.76GC404012Light12.7

฿ 464.80

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy12.7(1/2)4.76H13A12Light12.7

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle P (11°) Available corners 4
Corner R(mm) 0.8 Tip hand (right or left) No-hand Dimension d1(mm) 4.4