(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
S12-R820XLR40DCFN19 |
S12-R820XLR40DSYN15 |
S12-R820XLR40SCFC12 |
S12-R820XLR40STFC22 |
S17-R820XLS12-012 |
S17-R825XLA34-020 |
S24-R820XLS12-012 |
S24-R825XLA34-012 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) | Tool Style | Tool Type | Full height (mm) | Overall width (mm) | Selfishly | Main Body Material | Coolant Inlet Style | Connection Size | Main Body Angle (Workpiece Side) (°) | Function Width (mm) | Function Length (mm) | Maximum Protrusion Quantity (mm) | Connection Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,287.57 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | 0.3 | S12-R820XLR40D | Tool Item | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 12,287.57 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | 0.31 | S12-R820XLR40D | Tool Item | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 12,287.57 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | - | S12-R820XLR40S | Tool Item | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 12,287.57 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | 0.26 | S12-R820XLR40STF | Tool Item | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 39,811.10 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | 0.95 | S17-820XL | Adaptive Item | 104 | 79.24 | R | 1 | 4: axial concentric entry on circle | S12/S17 | 0 | 3.82 | 12 | 12 | - | ||
฿ 39,811.10 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | 0.29 | Sxx-825XL | Adaptive Item | 104 | 72 | R | - | 4: axial concentric entry on circle | CB825-S17/A34 | 0 | 9 | 20 | 20 | 34 | ||
฿ 44,490.35 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | 1.57 | S24-R820XL | Adaptive Item | 92 | 110.37 | R | 1 | 4: axial concentric on circle | S12/S24 | 0 | 3.23 | 12 | 12 | - | ||
฿ 44,490.35 | SDV MILIING ARBOR | 1 Piece(s) | 5 Day(s) | 1.02 | S24-R825XL | Adaptive Item | 92 | 115.55 | R | 1 | 4: axial concentric on circle | A34/S24 | 0 | 17.75 | 12 | 12 | 34 |
Loading...
Product Category | Attachments/Accessories |
---|
How can we improve?
How can we improve?