1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic tip (for turning)

Ceramic tip (for turning)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 522.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
TNGN110308T01020-650
TNGN160408T01020-650
TNGN160412T01020-670
TNGN160712T01020-650
TNGN220408T01020-670
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type

฿ 522.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.83.18110.25650

฿ 867.00

SDV INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.84.76160.375650

฿ 1,265.00

INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material1.24.76160.375670

฿ 587.00

INSERTS 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.27.94160.375650

฿ 1,833.00

INSERTS 10 Piece(s) 5 Day(s) Heat-resistant alloy, titanium alloy / High Hardness Material0.84.76220.5670

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Negative Selfishly No-hand S Tolerance(mm) ±0.13
Tip Type N Blade tip processing Negative land Tip relief angle(°) 0
Negative land width(mm) 0.1 Negative land angle(°) 20