1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-TURN XS, CoroCut XS, CoroCut MB Holder

CORO-TURN XS, CoroCut XS, CoroCut MB Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,296.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
SMALR1010K3
SMALR1212K3
SMALR1616K3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Dimension B
(mm)
Dimension H1
(mm)
Dimensions/f1
(mm)

฿ 6,296.00

SDV HOLDER 1 Piece(s) 15 Day(s) 10101010

฿ 6,296.00

SDV HOLDER 1 Piece(s) 19 Day(s) 12121212

฿ 6,296.00

SDV HOLDER 1 Piece(s) 15 Day(s) 16161616

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Groove Width(mm) 3.18 Selfishly No-hand
Number of corners for tip use 1 Corner Sheet size 3 Dimension L1(mm) 125
Dimension L3(mm) 27 Gauge Chip MAxL 3.. Tip tightening torque(Nm) 1.2