(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
LF123R120-93B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Gauge Chip | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,905.72 | SDV INDEXABLE TOOLS | 1 Piece(s) | 6 Day(s) | Outer Diameter Grooving / Cutting off | 15 | 120 | Left-hand | 1 Corner | 101.6 | 0 | R | Screw Clamp | 11.1 | 93 | 300 | N123R1-1500-GR | 4.5 |
Loading...
Please check the type/dimensions/specifications of the part LF123R120-93B1 in the CoroCut, Q Cut, Blade/Adapter series.
Part Number |
---|
LF123H32-25B1 |
LF123M100-45B1 |
LF123M120-93B1 |
RF123E20-21B1 |
RF123E25-25B1 |
RF123F25-21B1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Number of corners for tip use | Shank height (mm) | Cutting Angle (°) | Sheet size | Clamp System | Dimension B (mm) | Dimension H1 (mm) | Dimension L1 (mm) | Gauge Chip | Tip tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,162.00 | 1 Piece(s) | 6 Day(s) | Outer Diameter Grooving / Cutting off | 4 | 32 | Left-hand | 2 Corner | 31.9 | 0 | H | Screw Clamp | 8 | 25 | 150 | N123H2-0400-CM | 4.9 | ||
฿ 14,500.49 | 1 Piece(s) | 6 Day(s) | Outer Diameter Grooving / Cutting off | 11 | 100 | Left-hand | 1 Corner | 50.8 | 0 | M | Screw Clamp | 8.15 | 45 | 250 | N123M1-1100-GM | 4.5 | ||
฿ 28,905.72 | 1 Piece(s) | 6 Day(s) | Outer Diameter Grooving / Cutting off | 11 | 120 | Left-hand | 1 Corner | 101.6 | 0 | M | Screw Clamp | 8.15 | 93 | 300 | N123M1-1100-GM | 4.5 | ||
฿ 8,676.00 | 1 Piece(s) | 6 Day(s) | Outer Diameter Grooving / Cutting off | 2 | 20 | Right-hand | 2 Corner | 25.9 | 0 | E | Screw Clamp | 7.25 | 21 | 110 | N123E2-0200-0002-CM | 3.3 | ||
฿ 8,676.00 | 1 Piece(s) | 6 Day(s) | Outer Diameter Grooving / Cutting off | 2 | 25 | Right-hand | 2 Corner | 31.9 | 0 | E | Screw Clamp | 8 | 25 | 150 | N123E2-0200-CM | 3.3 | ||
฿ 8,676.00 | 1 Piece(s) | 6 Day(s) | - | 2.5 | - | Right-hand | - | - | - | - | - | - | 21 | - | N123F2-0250-CM | 3.6 |
How can we improve?
How can we improve?