1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge

Cartridge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
SCFCL08CA-06
SCFCL10CA-09
SCFCL12CA-09
SCFCR08CA-06
SCFCR10CA-09
SCFCR12CA-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Tip Size iC Dimension B
(mm)
Dimension H1
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip Dimensions l8
(mm)

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 25Left-hand320.9101060.2588-6CCMT 06 02 0415

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Left-hand503141590.3751110-3CCMT 09 T3 0830

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 50Left-hand553202090.3751512-3CCMT 09 T3 0835

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 25Right-hand320.9101060.2588-6CCMT 06 02 0415

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 40Right-hand503141590.3751110-3CCMT 09 T3 0830

฿ 8,497.00

HOLDER 1 Piece(s) 6 Day(s) 50Right-hand553202090.3751512-3CCMT 09 T3 0835

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Lubrication Hole Y/N NA
Specifications CORO-TURN 107 Screw Clamp Cutting Angle(°) 90 Tool Lead Angle(°) 0
Rake angle γ(°) 0