1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Super U Drill (Corodrill 880)【1-10 Pieces Per Package】 (Part Number)

SDV INDEXABLE TOOLS

Super U Drill (Corodrill 880)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 73.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A Blade Tip Replacement Type Insert Drill With High Productivity

Part Number
880-D3800L40-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

฿ 34,938.23

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 38118general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]216End Mill ShankNA11414640-+1.140.388+0.25/0+0.20/0General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8335680 046-05(10IP)880-07…P/C1.4ISO 9766 Compliant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 880-D3800L40-03 in the Super U Drill (Corodrill 880) series.

Products with similar specification

Part Number
132L-1616050-B
132L-2205050-B
132L-2206050-B
880-D3800L40-04
880-D3800L40-05
880-D3900L40-02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

฿ 10,496.15

1 Piece(s) 5 Day(s) ------------------------

฿ 9,886.00

1 Piece(s) 5 Day(s) ------------------------

฿ 9,886.00

1 Piece(s) 5 Day(s) ------------------------

฿ 40,190.68

1 Piece(s) 5 Day(s) 38156Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]254End Mill ShankNA15218440-+1.140.388+0.40/0+0.24/+0.04General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8335680 046-05(10IP)880-07…P/C1.5ISO 9766 Compliant

฿ 43,674.97

1 Piece(s) 5 Day(s) 38194Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]292End Mill ShankNA19022240-+1.140.388+0.40/0+0.24/+0.04General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8335680 046-05(10IP)880-07…P/C1.5ISO 9766 Compliant

฿ 33,170.08

1 Piece(s) 5 Day(s) 3982Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]178End Mill ShankNA7811040-+1.04188+0.25/0+0.20/0General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8335680 046-05(10IP)880-07…P/C1.2ISO 9766 Compliant