(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A Blade Tip Replacement Type Insert Drill With High Productivity
Part Number |
---|
880-D3500L40-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Shank Type | With/without Oil Hole | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Application | Roughness of Processed Surface Ra (μm) | Type | Trusco Code | Component chip screw | Component wrench | Applicable Chip | Weight (kg) | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,586.12 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 35 | 109 | general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 205 | End Mill Shank | NA | 105 | 135 | 40 | - | +0.5 | 36 | 88 | +0.25/0 | +0.20/0 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 416.1-833 | 5680 046-05(10IP) | 880-06…P/C | 1.2 | ISO 9766 Compliant |
Loading...
Please check the type/dimensions/specifications of the part 880-D3500L40-03 in the Super U Drill (Corodrill 880) series.
Part Number |
---|
132L-1616050-B |
132L-2205050-B |
132L-2206050-B |
880-D3500L40-04 |
880-D3500L40-05 |
880-D3550L40-03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Shank Type | With/without Oil Hole | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Application | Roughness of Processed Surface Ra (μm) | Type | Trusco Code | Component chip screw | Component wrench | Applicable Chip | Weight (kg) | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,496.15 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 9,886.00 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 9,886.00 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 38,630.55 | 1 Piece(s) | 5 Day(s) | 35 | 144 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯] | 240 | End Mill Shank | NA | 140 | 170 | 40 | - | +0.5 | 36 | 88 | +0.40/0 | +0.24/+0.04 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 416.1-833 | 5680 046-05(10IP) | 880-06…P/C | 1.4 | ISO 9766 Compliant | ||
฿ 41,958.83 | 1 Piece(s) | 5 Day(s) | 35 | 180 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯] | 276 | End Mill Shank | NA | 175 | 206 | 40 | - | +0.5 | 36 | 88 | +0.40/0 | +0.24/+0.04 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 416.1-833 | 5680 046-05(10IP) | 880-06…P/C | 1.4 | ISO 9766 Compliant | ||
฿ 33,586.12 | 1 Piece(s) | 5 Day(s) | 35.5 | 111 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯] | 207 | End Mill Shank | NA | 107 | 137 | 40 | - | +0.4 | 36.4 | 88 | +0.25/0 | +0.20/0 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 416.1-833 | 5680 046-05(10IP) | 880-06…P/C | 1.3 | ISO 9766 Compliant |
How can we improve?
How can we improve?