(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A Blade Tip Replacement Type Insert Drill With High Productivity
Part Number |
---|
880-D2600L32-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Shank Type | With/without Oil Hole | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Application | Roughness of Processed Surface Ra (μm) | Type | Trusco Code | Component chip screw | Component wrench | Applicable Chip | Weight (kg) | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,630.55 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 26 | 133 | general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 214 | End Mill Shank | NA | 130 | 154 | 32 | - | +0.9 | 27.8 | 88 | +0.40/0 | +0.24/+0.04 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 5513 020-57 | 5680 046-04(9IP) | 880-05…P/C | 0.5 | ISO 9766 Compliant |
Loading...
Please check the type/dimensions/specifications of the part 880-D2600L32-05 in the Super U Drill (Corodrill 880) series.
Part Number |
---|
132L-1616050-B |
132L-2205050-B |
132L-2206050-B |
880-D2640L32-03 |
880-D2650L32-03 |
880-D2700L32-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Shank Type | With/without Oil Hole | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Application | Roughness of Processed Surface Ra (μm) | Type | Trusco Code | Component chip screw | Component wrench | Applicable Chip | Weight (kg) | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,496.15 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 9,886.00 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 9,886.00 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 30,933.89 | 1 Piece(s) | 5 Day(s) | 26.4 | 83 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯] | 164 | End Mill Shank | NA | 79 | 104 | 32 | M30 | +0.8 | 28 | 88 | +0.25/0 | +0.20/0 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 5513 020-57 | 5680 046-04(9IP) | 880-05…P/C | 0.5 | ISO 9766 Compliant | ||
฿ 27,712.73 | 1 Piece(s) | 5 Day(s) | 26.5 | 83 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯] | 164 | End Mill Shank | NA | 80 | 104 | 32 | - | +0.8 | 28.1 | 88 | +0.25/0 | +0.20/0 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 5513 020-57 | 5680 046-04(9IP) | 880-05…P/C | 0.5 | ISO 9766 Compliant | ||
฿ 29,373.76 | 1 Piece(s) | 5 Day(s) | 27 | 58 | Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯] | 139 | End Mill Shank | NA | 54 | 79 | 32 | - | +0.7 | 28.4 | 88 | +0.25/0 | +0.20/0 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 5513 020-57 | 5680 046-04(9IP) | 880-05…P/C | 0.5 | ISO 9766 Compliant |
How can we improve?
How can we improve?