1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

X-Line Chip (Negative)

X-Line Chip (Negative)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 288.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
TNMG160404-XF-GC15
TNMG160404-XF-GC30
TNMG160404-XM-GC15
TNMG160404-XM-GC30
TNMG160408-XF-GC15
TNMG160408-XM-GC15
TNMG160408-XM-GC30
TNMG160408-XMR-GC15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Material type Chip Breaker Manufacturer

฿ 569.00

SDV INSERTS 10 Piece(s) 3 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyFinish0.4GC15XF

฿ 569.00

SDV INSERTS 10 Piece(s) 3 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness MaterialFinish0.4GC30XF

฿ 569.00

SDV INSERTS 10 Piece(s) 3 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyMedium grinding0.4GC15XM

฿ 288.69

SDV INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness MaterialMedium grinding0.4GC30XM

฿ 569.00

SDV INSERTS 10 Piece(s) 3 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyFinish0.8GC15XF

฿ 569.00

SDV INSERTS 10 Piece(s) 3 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyMedium grinding0.8GC15XM

฿ 569.00

SDV INSERTS 10 Piece(s) 3 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness MaterialMedium grinding0.8GC30XM

฿ 569.00

SDV INSERTS 10 Piece(s) 3 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-0.8GC15XMR

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Negative Selfishly No-hand s (Chip Thickness)(mm) 4.76
S Tolerance(mm) ±0.13 Tip Size 16 Diameter of Inscribed Circle iC 0.375
Tip Type G Tip relief angle(°) 0