1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-MAX Modular Mill

T-MAX Modular Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 835.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

Part Number
TPCN1103PP-235
TPCN1603PP-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip Size Diameter of Inscribed Circle iC Maximum Cutting
(mm)

฿ 835.00

SDV INSERTS 10 Piece(s) 15 Day(s) 110.259.2

฿ 1,069.00

SDV INSERTS 10 Piece(s) 15 Day(s) 160.37513.3

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
work material Stainless Steel Selfishly No-hand s (Chip Thickness)(mm) 3.18
Material type 235 Tip Type N Tip relief angle(°) 11