(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Selfishly | Nose R | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 623.17 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Finish | No-hand | 0.8 | 4.76 | 11 | 0.375 | 5015 | G | MF | ||
฿ 515.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | No-hand | 0.8 | 4.76 | 11 | 0.375 | 1515 | G | PF | ||
฿ 469.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | No-hand | 1.2 | 4.76 | 11 | 0.375 | 1525 | G | PF | ||
฿ 597.77 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | 4.76 | 15 | 0.5 | H13A | G | QM | ||
฿ 843.28 | SDV INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Finish | No-hand | 0.4 | 4.76 | 15 | 0.5 | S05F | G | SF | ||
฿ 745.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Finish | No-hand | 0.8 | 4.76 | 15 | 0.5 | 3005 | G | KF | ||
฿ 745.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Medium grinding | No-hand | 0.8 | 4.76 | 15 | 0.5 | 1525 | G | PM | ||
฿ 557.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | No-hand | 0.8 | 4.76 | 15 | 0.5 | 5015 | G | QM | ||
฿ 610.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | No-hand | 1.2 | 4.76 | 15 | 0.5 | 3205 | G | KR | ||
฿ 607.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Finish | No-hand | 0.4 | 6.35 | 15 | 0.5 | S05F | G | MF | ||
฿ 814.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Medium grinding | No-hand | 0.4 | 6.35 | 15 | 0.5 | 235 | G | QM | ||
฿ 1,060.00 | SDV INSERTS | 10 Piece(s) | 19 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | 6.35 | 15 | 0.5 | 1105 | G | SM | ||
฿ 814.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Finish | Right-hand | 0.4 | 6.35 | 15 | 0.5 | 2035 | G | K | ||
฿ 664.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | No-hand | 0.8 | 6.35 | 15 | 0.5 | 3205 | G | KM | ||
฿ 699.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Finish | No-hand | 0.8 | 6.35 | 15 | 0.5 | S05F | G | MF | ||
฿ 814.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Medium grinding | No-hand | 0.8 | 6.35 | 15 | 0.5 | 2015 | G | MM | ||
฿ 814.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | - | No-hand | 0.8 | 6.35 | 15 | 0.5 | 2025 | G | MR | ||
฿ 814.00 | SDV INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Finish | No-hand | 0.8 | 6.35 | 15 | 0.5 | 5015 | G | PF | ||
฿ 699.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.8 | 6.35 | 15 | 0.5 | S05F | G | QM | ||
฿ 895.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Heat-resistant alloy, titanium alloy | Finish | No-hand | 0.8 | 6.35 | 15 | 0.5 | 1125 | G | SF | ||
฿ 607.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | Medium grinding | No-hand | 1.2 | 6.35 | 15 | 0.5 | 3205 | G | KM | ||
฿ 664.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Finish | No-hand | 1.2 | 6.35 | 15 | 0.5 | 1105 | G | MF | ||
฿ 607.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Finish | No-hand | 1.2 | 6.35 | 15 | 0.5 | 2015 | G | MF | ||
฿ 699.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Finish | No-hand | 1.2 | 6.35 | 15 | 0.5 | S05F | G | MF | ||
฿ 814.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Medium grinding | No-hand | 1.2 | 6.35 | 15 | 0.5 | 2025 | G | MM | ||
฿ 664.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | No-hand | 1.2 | 6.35 | 15 | 0.5 | 1515 | G | PF | ||
฿ 607.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | No-hand | 1.2 | 6.35 | 15 | 0.5 | 5015 | G | PF | ||
฿ 664.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 1.2 | 6.35 | 15 | 0.5 | 1105 | G | QM | ||
฿ 699.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 1.2 | 6.35 | 15 | 0.5 | S05F | G | QM | ||
฿ 664.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Cast Iron | - | No-hand | 1.6 | 6.35 | 15 | 0.5 | 3205 | G | KR | ||
฿ 789.00 | SDV INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Finish | No-hand | 0.8 | 4.76 | 11 | 0.375 | 1125 | X | WF | ||
฿ 591.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | No-hand | 0.8 | 4.76 | 11 | 0.375 | 1515 | X | WF | ||
฿ 537.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Finish | No-hand | 0.8 | 4.76 | 11 | 0.375 | 2015 | X | WF | ||
฿ 764.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Finish | No-hand | 0.8 | 6.35 | 15 | 0.5 | 1515 | X | WF | ||
฿ 695.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Steel | Medium grinding | No-hand | 1.2 | 6.35 | 15 | 0.5 | 1525 | X | WM | ||
฿ 695.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | No-hand | 1.2 | 6.35 | 15 | 0.5 | 2015 | X | WM | ||
฿ 695.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | No-hand | 1.2 | 6.35 | 15 | 0.5 | 2015 | X | WMX | ||
฿ 695.00 | INSERTS | 10 Piece(s) | 5 Day(s) | Stainless Steel | Medium grinding | No-hand | 1.6 | 6.35 | 15 | 0.5 | 2015 | X | WMX |
Loading...
Shape | D (55° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | S Tolerance(mm) | ±0.13 | Tip relief angle(°) | 0 |
How can we improve?
How can we improve?