1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORO-MILL 490/345 (345R-1305E-PL-530)

SDV MILLING CHIP

CORO-MILL 490/345 (345R-1305E-PL-530)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

Part Number
345R-1305E-PL-530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Detailed Material Machining State

฿ 853.02

SDV MILLING CHIP 10 Piece(s) 5 Day(s) SteelCT530Light

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) Available corners 4
Diameter of Inscribed Circle iC(mm) 13 Tip Thickness S(mm) 5.60 Corner R(mm) 0.8
Maximum Cutting Ap(mm) 6 Dimensions la(mm) 8.8 Wiper Length BS(mm) 2
Tip hand (right or left) Right-hand Tip Size 13 Dimension L(mm) 13

Please check the type/dimensions/specifications of the part 345R-1305E-PL-530 in the CORO-MILL 490/345 series.

Products with similar specification

Part Number
345R-1305E-KL-H13A
345R-1305E-KL-K20W
345R-1305E-PL-1010
345R-1305M-KH-3040
345R-1305M-KH-3220
345R-1305M-KH-K20W
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Detailed Material Machining State

฿ 853.02

10 Piece(s) 5 Day(s) Cast IronH13ALight

฿ 1,060.43

10 Piece(s) 5 Day(s) Cast IronK20WLight

฿ 1,166.25

10 Piece(s) 7 Day(s) High Hardness MaterialGC1010Light

฿ 836.09

10 Piece(s) 5 Day(s) Cast Iron / High Hardness MaterialGC3040Heavy

฿ 916.51

10 Piece(s) 5 Day(s) Cast IronGC3220Heavy

฿ 836.09

10 Piece(s) 5 Day(s) Cast IronK20WHeavy