1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut

CoroCut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 871.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
N123H1-0400-0004-TF-3115
N123K1-0600-0004-TF-3115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width (For Grooving / Plunging) Sheet size

฿ 871.00

INSERTS 10 Piece(s) 5 Day(s) 4.00mmH

฿ 958.00

INSERTS 10 Piece(s) 5 Day(s) 6.00mmK

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
work material Steel / Cast Iron Selfishly No-hand Nose R 0.4
Material type GC3115 Tip relief angle(°) 7 Chip Breaker Manufacturer TF
Specifications Low Feed Minor relief angle(°) 6 Groove Width Tolerance +0.10/0
Nose R tolerance ±0.10