1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Q-Cut T-MAX U Lock

Q-Cut T-MAX U Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 699.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

Part Number
L151.2-25005-5F-1125
L151.2-30005-4E-1145
L151.2-30005-4E-235
N151.2-200-5F-1125
N151.2-250-5F-1125
N151.2-250-5F-2135
N151.2-300-4E-525
N151.2-300-7E-2135
N151.2-400-5E-1005
N151.2-400-5F-1125
N151.2-500-4E-1125
N151.2-500-4E-3020
N151.2-600-4E-1125
N151.2-800-4E-1125
R151.2-20008-5F-1125
R151.2-20015-5F-2135
R151.2-20020-5F-1125
R151.2-25008-5F-1125
R151.2-25012-5F-1125
R151.2-30008-5F-1125
R151.2-30012-5F-2135
R151.2-40005-5F-2135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Groove Width Tolerance Nose R tolerance Dimension ψ r
(°)
Sheet size

฿ 711.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand[Other] Other2.50mmGC1125FLow Feed+0.25/0±0.05525

฿ 809.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft-hand[Other] Other3.00mmGC1145EHigh Feed+0.25/0±0.10530

฿ 737.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelLeft-hand[Other] Other3.00mmGC235EHigh Feed+0.25/0±0.10530

฿ 699.00

SDV INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand0.22.00mmGC1125FLow Feed+0.25/0±0.05020

฿ 711.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand0.22.50mmGC1125FLow Feed+0.25/0±0.05025

฿ 711.00

SDV INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyNo-hand0.22.50mmGC2135FLow Feed+0.25/0±0.05025

฿ 1,010.00

SDV INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelNo-hand[Other] Other3.00mmCB525EHigh Feed+0.25/0±0.10030

฿ 769.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelNo-hand[Other] Other3.00mmGC2135ELow Feed+0.10/0±0.10030

฿ 798.00

SDV INSERTS 10 Piece(s) 40 Day(s) Heat-resistant alloy, titanium alloyNo-hand0.24.00mmGC1005EIntermediate feeding+0.25/0±0.10040

฿ 821.00

SDV INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand0.24.00mmGC1125FLow Feed+0.25/0±0.05040

฿ 903.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyNo-hand0.45.00mmGC1125EHigh Feed+0.25/0±0.10050

฿ 821.00

SDV INSERTS 10 Piece(s) 15 Day(s) Cast IronNo-hand0.45.00mmGC3020EHigh Feed+0.25/0±0.10050

฿ 956.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyNo-hand0.46.00mmGC1125EHigh Feed+0.25/0±0.10060

฿ 1,235.00

SDV INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyNo-hand[Other] Other8.00mmGC1125EHigh Feed+0.25/0±0.10080

฿ 699.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand[Other] Other2.00mmGC1125FLow Feed+0.25/0±0.05820

฿ 699.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand[Other] Other2.00mmGC2135FLow Feed+0.25/0±0.051520

฿ 699.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand[Other] Other2.00mmGC1125FLow Feed+0.25/0±0.052020

฿ 711.00

SDV INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand[Other] Other2.50mmGC1125FLow Feed+0.25/0±0.05825

฿ 711.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand[Other] Other2.50mmGC1125FLow Feed+0.25/0±0.051225

฿ 769.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand[Other] Other3.00mmGC1125FLow Feed+0.25/0±0.05830

฿ 769.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand[Other] Other3.00mmGC2135FLow Feed+0.25/0±0.051230

฿ 821.00

SDV INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand[Other] Other4.00mmGC2135FLow Feed+0.25/0±0.05540

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
Tip relief angle(°) 7