(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
LSBER5 |
LSBER6 |
LSBER7 |
LSBER7.5 |
LSBER8 |
LSBER9 |
LSBER10 |
LSBER11 |
LSBER12 |
LSBER12.5 |
LSBER13 |
LSBER14 |
LSBER15 |
LSBER16 |
LSBER18 |
LSBER20 |
LSBER22 |
LSBER22.5 |
LSBER23 |
LSBER24 |
LSBER25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | φd (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,897.53 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 5 | 30 | 200 | 70 | 12 | 10 | ||
฿ 10,921.90 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 30 | 200 | 70 | 12 | 12 | ||
฿ 12,505.01 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 7 | 40 | 200 | 70 | 16 | 14 | ||
฿ 12,737.82 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 7.5 | 40 | 200 | 70 | 16 | 15 | ||
฿ 13,110.32 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 8 | 50 | 250 | 100 | 16 | 16 | ||
฿ 15,019.36 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 9 | 50 | 250 | 100 | 20 | 18 | ||
฿ 16,276.54 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 10 | 60 | 300 | 120 | 20 | 20 | ||
฿ 18,837.46 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 11 | 60 | 300 | 120 | 25 | 22 | ||
฿ 20,979.31 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 12 | 60 | 300 | 120 | 25 | 24 | ||
฿ 22,841.80 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 12.5 | 60 | 300 | 120 | 25 | 25 | ||
฿ 22,888.36 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 13 | 60 | 300 | 120 | 25 | 26 | ||
฿ 25,449.27 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 14 | 60 | 300 | 120 | 25 | 28 | ||
฿ 29,546.74 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 15 | 60 | 300 | 120 | 32 | 30 | ||
฿ 34,202.95 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 16 | 60 | 350 | 120 | 32 | 32 | ||
฿ 41,187.26 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 18 | 70 | 350 | 120 | 32 | 36 | ||
฿ 45,796.91 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 20 | 80 | 350 | 150 | 42 | 40 | ||
฿ 53,712.47 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 22.0 | 80 | 350 | 150 | 42 | 44 | ||
฿ 63,816.45 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 22.5 | 80 | 350 | 150 | 42 | 45 | ||
฿ 64,701.13 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 23.0 | 80 | 350 | 150 | 42 | 46 | ||
฿ 67,122.36 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 24.0 | 80 | 350 | 150 | 42 | 48 | ||
฿ 71,033.57 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 25 | 80 | 350 | 150 | 42 | 50 |
Loading...
Type | Ball | Number of flutes(sheet) | 2 | Coating | Non-Coated |
---|---|---|---|---|---|
Machining Application | Curved surface / Engraving / R Groove | Features | 2-Flute, Long Shank | Material type | K Type Cemented Carbide |
How can we improve?
How can we improve?