1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Top Solid Drill for Cast Iron TOP-SLD

Top Solid Drill for Cast Iron TOP-SLD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,764.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it is made of carbide material, it has both high hardness and elastic modulus, and can be used for machining castings.

Part Number
TOPSLD6
TOPSLD6.5
TOPSLD7
TOPSLD7.5
TOPSLD8
TOPSLD8.5
TOPSLD9
TOPSLD9.5
TOPSLD10
TOPSLD10.5
TOPSLD11
TOPSLD11.5
TOPSLD12
TOPSLD12.5
TOPSLD13
TOPSLD13.5
TOPSLD14
TOPSLD14.5
TOPSLD15
TOPSLD15.5
TOPSLD16
TOPSLD16.5
TOPSLD17
TOPSLD17.5
TOPSLD18
TOPSLD18.5
TOPSLD19
TOPSLD19.5
TOPSLD20
TOPSLD20.5
TOPSLD21
TOPSLD21.5
TOPSLD22
TOPSLD22.5
TOPSLD23
TOPSLD23.5
TOPSLD24
TOPSLD24.5
TOPSLD25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/A
(mm)

฿ 5,764.79

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 665120End Mill Shank84573

฿ 5,764.79

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 6.565120End Mill Shank84573

฿ 5,811.35

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 765120End Mill Shank84573

฿ 5,811.35

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 7.565120End Mill Shank84573

฿ 6,044.16

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 880140straight shank86089

฿ 6,044.16

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 8.580140End Mill Shank105089

฿ 6,230.41

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 980140End Mill Shank105089

฿ 6,602.91

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 9.590150End Mill Shank105099

฿ 6,742.59

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1090150straight shank106099

฿ 6,975.40

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 10.590150End Mill Shank1050100

฿ 7,301.34

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1190150End Mill Shank1250100

฿ 7,487.59

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 11.590150End Mill Shank1250100

฿ 7,673.83

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1295160straight shank1265105

฿ 7,999.77

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 12.595160End Mill Shank1255106

฿ 8,092.89

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1395160End Mill Shank1255106

฿ 8,605.08

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 13.595160End Mill Shank1255107

฿ 9,117.26

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 14100170End Mill Shank1260112

฿ 9,536.32

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 14.5100170End Mill Shank1660112

฿ 10,141.63

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 15100170End Mill Shank1660112

฿ 10,327.87

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 15.5100170End Mill Shank1660113

฿ 10,746.93

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 16110190straight shank168035

฿ 11,212.55

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 16.5110190End Mill Shank167035

฿ 11,724.74

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 17110190End Mill Shank167035

฿ 12,190.36

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 17.5110190End Mill Shank167035

฿ 12,516.29

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 18130210End Mill Shank207035

฿ 13,121.60

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 18.5130210End Mill Shank207038

฿ 13,540.66

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 19130210End Mill Shank207038

฿ 14,006.28

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 19.5130210End Mill Shank207038

฿ 14,332.22

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 20130210straight shank208038

฿ 14,751.27

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 20.5130210End Mill Shank207038

฿ 14,984.08

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 21150230End Mill Shank207038

฿ 15,682.52

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 21.5150230End Mill Shank207042

฿ 15,961.89

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 22150230End Mill Shank207042

฿ 16,334.39

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 22.5150230End Mill Shank257042

฿ 16,753.44

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 23170250End Mill Shank257042

฿ 17,498.44

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 23.5170250End Mill Shank257042

฿ 17,870.94

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 24170250End Mill Shank257045

฿ 18,429.68

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 24.5170250End Mill Shank257045

฿ 18,662.49

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 25170250straight shank258045

Loading...

  1. 1

Basic Information

work material Cast Iron Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated With/without Oil Hole NA Specifications For cast iron, tip peeled