1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Solid Metal Saw SDM

Solid Metal Saw SDM
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,060.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A tool with excellent abrasion resistance.
[Specifications]
Materials: Uncoated carbide K type

 
Part Number
SDM45-0.3-15.875
SDM45-0.4-15.875
SDM45-0.5-15.875
SDM45-0.6-15.875
SDM45-0.7-15.875
SDM45-0.8-15.875
SDM45-0.9-15.875
SDM45-1-15.875
SDM45-1.2-15.875
SDM45-1.5-15.875
SDM45-1.6-15.875
SDM45-1.8-15.875
SDM50-0.3-15.875
SDM50-0.4-15.875
SDM50-0.5-15.875
SDM50-0.6-15.875
SDM50-0.7-15.875
SDM50-0.8-15.875
SDM50-1-15.875
SDM50-1.2-15.875
SDM50-1.5-15.875
SDM50-1.6-15.875
SDM50-1.8-15.875
SDM50-2-15.875
SDM60-0.5-25.4
SDM60-0.6-25.4
SDM60-0.7-25.4
SDM60-0.8-25.4
SDM60-1-25.4
SDM60-1.2-25.4
SDM60-1.5-25.4
SDM60-1.6-25.4
SDM60-1.8-25.4
SDM60-2-25.4
SDM75-0.5-25.4SALE
SDM75-0.6-25.4
SDM75-0.7-25.4
SDM75-0.8-25.4
SDM75-1-25.4
SDM75-1.2-25.4
SDM75-1.5-25.4
SDM75-1.6-25.4
SDM75-1.8-25.4
SDM75-2-25.4
SDM75-2.5-25.4
SDM75-3-25.4
SDM100-0.8-25.4
SDM100-1-25.4
SDM100-1.2-25.4
SDM100-1.5-25.4
SDM100-2-25.4
SDM100-2.5-25.4
SDM100-3-25.4
SDM125-1-25.4
SDM125-1.2-25.4
SDM125-1.5-25.4
SDM125-1.6-25.4
SDM125-1.8-25.4
SDM125-2-25.4
SDM125-2.5-25.4
SDM125-3-25.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Number of flutes N
(mm)
Hole diameter d
(mm)

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 450.33815.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 450.43815.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 450.53815.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 450.63815.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 450.73815.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 450.83815.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 450.93415.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 4513415.875

฿ 4,228.24

DJT METAL SAWS 1 Piece(s) 11 Day(s) 451.23415.875

฿ 4,581.99

DJT METAL SAWS 1 Piece(s) 11 Day(s) 451.53415.875

฿ 5,121.99

DJT METAL SAWS 1 Piece(s) 11 Day(s) 451.63415.875

฿ 5,121.99

DJT METAL SAWS 1 Piece(s) 11 Day(s) 451.83415.875

฿ 4,638.23

DJT METAL SAWS 1 Piece(s) 6 Day(s) 500.34015.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 500.44015.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 500.54015.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 500.64015.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 500.74015.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 500.84015.875

฿ 4,060.74

DJT METAL SAWS 1 Piece(s) 11 Day(s) 5013615.875

฿ 4,228.24

DJT METAL SAWS 1 Piece(s) 11 Day(s) 501.23615.875

฿ 4,581.99

DJT METAL SAWS 1 Piece(s) 11 Day(s) 501.53615.875

฿ 5,121.99

DJT METAL SAWS 1 Piece(s) 11 Day(s) 501.63615.875

฿ 5,121.99

DJT METAL SAWS 1 Piece(s) 11 Day(s) 501.83615.875

฿ 5,121.99

DJT METAL SAWS 1 Piece(s) 11 Day(s) 5023615.875

฿ 4,451.98

DJT METAL SAWS 1 Piece(s) 11 Day(s) 600.54025.4

฿ 4,451.98

DJT METAL SAWS 1 Piece(s) 10 Day(s) 600.64025.4

฿ 4,451.98

DJT METAL SAWS 1 Piece(s) 11 Day(s) 600.74025.4

฿ 4,451.98

DJT METAL SAWS 1 Piece(s) 6 Day(s) 600.84025.4

฿ 5,736.97

DJT METAL SAWS 1 Piece(s) 11 Day(s) 6013625.4

฿ 6,602.91

DJT METAL SAWS 1 Piece(s) 11 Day(s) 601.23625.4

฿ 6,602.91

DJT METAL SAWS 1 Piece(s) 11 Day(s) 601.53625.4

฿ 6,868.37

DJT METAL SAWS 1 Piece(s) 11 Day(s) 601.63625.4

฿ 6,868.37

DJT METAL SAWS 1 Piece(s) 11 Day(s) 601.83625.4

฿ 6,868.37

DJT METAL SAWS 1 Piece(s) 11 Day(s) 6023625.4

฿ 5,565.98

฿ 3,400.81

METAL SAWS 1 Piece(s) Same day 750.54825.4

฿ 6,323.53

DJT METAL SAWS 1 Piece(s) 11 Day(s) 750.64825.4

฿ 6,323.53

DJT METAL SAWS 1 Piece(s) 11 Day(s) 750.74825.4

฿ 6,323.53

DJT METAL SAWS 1 Piece(s) 11 Day(s) 750.84825.4

฿ 6,789.15

DJT METAL SAWS 1 Piece(s) 6 Day(s) 7514225.4

฿ 7,301.34

DJT METAL SAWS 1 Piece(s) 11 Day(s) 751.24225.4

฿ 7,301.34

DJT METAL SAWS 1 Piece(s) 11 Day(s) 751.54225.4

฿ 7,720.40

DJT METAL SAWS 1 Piece(s) 11 Day(s) 751.64225.4

฿ 7,720.40

DJT METAL SAWS 1 Piece(s) 11 Day(s) 751.84225.4

฿ 7,720.40

DJT METAL SAWS 1 Piece(s) 11 Day(s) 7524225.4

฿ 10,281.31

DJT METAL SAWS 1 Piece(s) 11 Day(s) 752.54225.4

฿ 11,445.36

DJT METAL SAWS 1 Piece(s) 11 Day(s) 7534225.4

฿ 13,680.35

DJT METAL SAWS 1 Piece(s) 6 Day(s) 1000.87225.4

฿ 13,680.35

DJT METAL SAWS 1 Piece(s) 11 Day(s) 10017225.4

฿ 14,471.90

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1001.27225.4

฿ 14,471.90

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1001.55625.4

฿ 14,471.90

DJT METAL SAWS 1 Piece(s) 11 Day(s) 10025625.4

฿ 15,403.14

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1002.55625.4

฿ 16,101.58

DJT METAL SAWS 1 Piece(s) 11 Day(s) 10035625.4

฿ 13,540.66

DJT METAL SAWS 1 Piece(s) 11 Day(s) 12519025.4

฿ 14,518.46

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1251.29025.4

฿ 15,775.64

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1251.59025.4

฿ 16,287.82

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1251.69025.4

฿ 17,125.94

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1251.89025.4

฿ 18,057.18

DJT METAL SAWS 1 Piece(s) 11 Day(s) 12529025.4

฿ 20,292.16

DJT METAL SAWS 1 Piece(s) 11 Day(s) 1252.59025.4

฿ 22,340.90

DJT METAL SAWS 1 Piece(s) 11 Day(s) 12539025.4

Loading...

  1. 1

Basic Information

Application For Ordinary Steel / For stainless steel Material Carbide Material type K Type