1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid Center Drill S-CDR

Solid Center Drill S-CDR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,365.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it uses carbide materials, it has both high hardness and elasticity, and can be used for machining general steel, cast iron, and aluminum.

Part Number
SCDR1-60
SCDR1-90
SCDR1.5-60
SCDR1.5-90
SCDR2-60
SCDR2-90
SCDR2.5-60
SCDR2.5-90
SCDR2.5-608
SCDR3-60
SCDR3-90
SCDR3-608
SCDR4-60
SCDR4-90
SCDR5-60
SCDR5-90
SCDR5-6012
SCDR6-60
SCDR6-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/Dc2
(mm)
Dimensions/α°

฿ 2,365.75

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1145460

฿ 2,645.13

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1145490

฿ 3,017.62

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.51.550560

฿ 3,390.12

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.51.550590

฿ 3,716.06

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 2255660

฿ 4,135.11

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 2255690

฿ 4,740.42

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.52.560860

฿ 6,230.41

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.52.560890

฿ 6,090.72

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.52.560860

฿ 4,740.42

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 3365860

฿ 6,276.97

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 3365890

฿ 6,696.03

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 3365860

฿ 7,487.59

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 44651060

฿ 8,279.14

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 44651090

฿ 8,092.89

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 55781160

฿ 10,234.75

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 55781290

฿ 9,908.82

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 55781260

฿ 22,434.02

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 66901860

฿ 23,411.83

DJT CARBIDE DRILL 1 Piece(s) 5 Day(s) 66901890

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type Taper shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Material type Ultrafine particle ultra-hard alloys Machining Application Drilling Specifications CDS Type (Standard Type)