1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Diamond Band Set

Super Diamond Band Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,092.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tube-shaped diamond cutting edge is used with the dedicated rubber holder. Touch is also smooth.

 
Part Number
SDB1020-SET6
SDB610-SET6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Inner Diameter
(mm)

฿ 3,286.06

ICG ABRASIVE 1 Piece(s) 3 Day(s) 2010

฿ 3,092.52

ICG ABRASIVE 1 Piece(s) 4 Day(s) 106

Loading...

  1. 1

Basic Information

Particle Size(#) 100/240/400/800/1500/3000 Maximum Operating Rotational Speed(min-1 (r.p.m)) 2000 Use Granite, Marble, Glass, Quartz Glass, Ceramic, Carbide