1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Wheel【10 Pieces Per Package】

ICG WHEELS

Felt Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,688.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wheel used for cleaning double-headed grinders. If blue bars and white bars are used together, the workpiece is finished with a mirror finish.

[Features]
· Felt is processed for final finish (mirror finish).
· Mirror finish can also be performed with a disc grinder.
· Polished with a mirror finish.
· A perforated wheel that can be used for a wide range of applications and a small-diameter wheel with shaft are available

 
Part Number
FUW7510S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,688.35

ICG WHEELS 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 12 Maximum Operating Rotational Speed(min-1 (r.p.m)) 9000 Diameter x Width(mm) 75×12
Diameter(mm) 75 Hole Diameter(mm) 10 Features Cleaning foil used for double-headed grinders. If blue bars and white bars are used together, the workpiece is finished in a mirror finish.
Applicable Tools Double-end grinder Category Felt Precautions Wheel is only for S (soft type). Use it with optional arbor (6 mm shaft).
Inner Capacity 10 pcs.