(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scraper (Blade Length 47.5 mm) (SC-1P)

Scraper (Blade Length 47.5 mm) (SC-1P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-1P
SC-2P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Mass Features Amount Of Content

฿ 225.04

SCRAPERS 1 Piece(s) 10 Day(s) 28 164 4904011011276 69 Blade width 28 mm type (BSC-11 blade) 1 pc.

฿ 257.60

SCRAPERS 1 Piece(s) 12 Day(s) 60 60 4904011011283 88 Blade width 60 mm type (BSC-21 blade) 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Thickness(mm)
    BSC-11P、BSC-21P、BSC-31P
  • Blade Length(mm)
    1
  • Blade Length(mm)
    47.5
  • Material Finishing
    Grip: Polypropylene (PP) + Glass-Filled Fiber Resin
  • Use
    For removing dirt and paint on walls and floors. Also ideal for cutting leather and rubber sheets.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Convenient scraper that stores the blade inside the main body.
· Replaceable blades
· Rust-resistant stainless steel blade.
· Blade width 28 mm (BSC-11 blade)
[Applications]
· For removing dirt from walls and floors, and peeling paint. Also ideal for cutting leather or rubber sheeting.

Part Number
SC-1P
SC-2P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Mass Features Amount Of Content

฿ 225.04

SCRAPERS 1 Piece(s) 10 Day(s) 28 164 4904011011276 69 Blade width 28 mm type (BSC-11 blade) 1 pc.

฿ 257.60

SCRAPERS 1 Piece(s) 12 Day(s) 60 60 4904011011283 88 Blade width 60 mm type (BSC-21 blade) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1