(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather (KT-2000GP-R)

Leather (KT-2000GP-R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KT-2000GP-BK
KT-2000GP-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Body JAN Code JAN Code Amount Of Content

฿ 729.16

CUTTER KNIVES 1 Piece(s) 10 Day(s) Black 4904011010279 385-7352 1 pc.

฿ 668.13

SCRAPERS 1 Piece(s) 10 Day(s) Red 4904011010286 438-5225 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Tool Steel Alloy
  • Blade Width(mm)
    43
  • Blade Thickness(mm)
    BKT-300P・BKT-350P
  • Blade Length(mm)
    0.6
  • Overall Length(mm)
    140
  • Blade Length(mm)
    50
  • Mass
    164
  • Material Finishing
    Grip: Aluminum Die Casting + Elastomer Resin
  • Accessories
    Replacement Blade (BKT-300P/BKT-350P) x 1 pc Each
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Included with the main body are two replacement blades, a diagonal blade that makes cutting curves easy (BKT-350P), and a straight blade that is convenient for cutting off pieces (BKT-300P.)
· Uses a rubber grip that is easy to hold on to.
[Applications]
· Ideal for cutting or skiving leather.

Part Number
KT-2000GP-BK
KT-2000GP-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Body JAN Code JAN Code Amount Of Content

฿ 729.16

CUTTER KNIVES 1 Piece(s) 10 Day(s) Black 4904011010279 385-7352 1 pc.

฿ 668.13

SCRAPERS 1 Piece(s) 10 Day(s) Red 4904011010286 438-5225 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1