(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Replacement Blade, Edge Treatment Equipment Case, Eco Series BA-160E【10 Pieces Per Package】

NT Replacement Blade, Edge Treatment Equipment Case, Eco Series BA-160E

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BA-160E

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Conforming main body
    A-Type Cutter
  • JAN Code
    4904011016165
  • Mass(g)
    40
  • Material and Finish
    Alloy tool steel
Part Number
BA-160E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 68.70

CUTTER 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Conforming main body
    A-Type Cutter
  • JAN Code
    4904011016165
  • Mass(g)
    40
  • Material and Finish
    Alloy tool steel

Product Description

[Features]
· Recycled resin has been used for the case.
· 3-stage blade included with good sharpness, cutting edge strength, and durability.

Specifications of BA-160E

  • Product Type
    Other
  • Main body, Spare Blade
    Replacement Blade
  • Conforming main body
    A-Type Cutter
  • JAN Code
    4904011016165
  • Mass(g)
    40
  • Material and Finish
    Alloy tool steel
Part Number
BA-160E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 68.70

CUTTER 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Aluminum die-cast body, auto lock type slide.

Specification

●Q'ty Per Bag(sheet):10
●SPQ(bag):20
●Blade Thickness: 0.38mm