- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
NT Replacement Black Blade 0.25【50 Pieces Per Package】
Specifications of BA-52P
-
- Product Type
- Other
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.25
-
- Conforming main body
- ES120P・SA-400GRP
-
- JAN Code
- 4904011016127
-
- Mass(g)
- 80
-
- Material and Finish
- Alloy tool steel (SKS81)
-
- Application
- From office work/light work to interior decorating and other work requiring frequent blade replacement.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 376.00
|
CUTTER
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Other
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.25
-
- Conforming main body
- ES120P・SA-400GRP
-
- JAN Code
- 4904011016127
-
- Mass(g)
- 80
-
- Material and Finish
- Alloy tool steel (SKS81)
-
- Application
- From office work/light work to interior decorating and other work requiring frequent blade replacement.
Product Description
[Features]
· Thin blade with excellent sharpness.
[Applications]
· From office work/light work to interior decorating and other work requiring frequent blade replacement.
Specifications of BA-52P
-
- Product Type
- Other
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.25
-
- Conforming main body
- ES120P・SA-400GRP
-
- JAN Code
- 4904011016127
-
- Mass(g)
- 80
-
- Material and Finish
- Alloy tool steel (SKS81)
-
- Application
- From office work/light work to interior decorating and other work requiring frequent blade replacement.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 376.00
|
CUTTER
|
1 Pack(s)
|
50 Pieces Per Package
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Aluminum die-cast body, auto lock type slide.Specification
●Q'ty Per Bag(sheet):50
●SPQ(bag):10
●Blade Thickness: 0.38mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?