(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Circular Cutter IC-1500P

NT Circular Cutter IC-1500P

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of IC-1500P

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    113
  • Compatible Replacement Blades
    BDA-200P
  • Supported diameter(cm)
    1.8~17
  • JAN Code
    4904011011467
  • Mass(g)
    112
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    Great for cutting out circles in paper, film, and other thin materials. A circle cutter for paper and other thin materials.
Part Number
IC-1500P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 501.49

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    113
  • Compatible Replacement Blades
    BDA-200P
  • Supported diameter(cm)
    1.8~17
  • JAN Code
    4904011011467
  • Mass(g)
    112
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    Great for cutting out circles in paper, film, and other thin materials. A circle cutter for paper and other thin materials.

Specifications of IC-1500P

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    113
  • Compatible Replacement Blades
    BDA-200P
  • Supported diameter(cm)
    1.8~17
  • JAN Code
    4904011011467
  • Mass(g)
    112
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    Great for cutting out circles in paper, film, and other thin materials. A circle cutter for paper and other thin materials.
Part Number
IC-1500P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 501.49

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Circle can be cut without drilling a hole in the center.

Specification

●Total Length(mm):113
●Compatible Replacement Blade:BDA-200P
●Corresponding Diameter(cm):1.8 to 17
●Blade Thickness: 0.38mm

Materials

●Main Body: ABS Resin
●Blade: Alloy Tool Steel(SKS81)