(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Beam Slide

NT Beam Slide

You can add up to 6 items to the comparison list.

Loading...

Specifications of CE-700P

  • Product Type
    Rotary Cutter / Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    231
  • Compatible Replacement Blades
    BR-28P
  • Conforming main body
    C-1500P、IC-1500P、EC-1500P
  • Supported diameter(cm)
    16–40
  • JAN Code
    4904011011146
  • Mass(g)
    28 ~ 32
Part Number
CE-700P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 302.72

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Rotary Cutter / Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    231
  • Compatible Replacement Blades
    BR-28P
  • Conforming main body
    C-1500P、IC-1500P、EC-1500P
  • Supported diameter(cm)
    16–40
  • JAN Code
    4904011011146
  • Mass(g)
    32 / 28

Product Description

[Features]
· Suitable for those who use C-1500P, IC-1500P, and EC-1500P, when cutting larger circles.
· Extension Slide for Light Work Circular Cutters C-1500P, IC-1500P, and EC-1500P

Specifications of CE-700P

  • Product Type
    Rotary Cutter / Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    231
  • Compatible Replacement Blades
    BR-28P
  • Conforming main body
    C-1500P、IC-1500P、EC-1500P
  • Supported diameter(cm)
    16–40
  • JAN Code
    4904011011146
  • Mass(g)
    28 ~ 32
Part Number
CE-700P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 302.72

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1