(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Design Knife

NT Design Knife

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-500GP

  • Product Type
    Other
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.4
  • Compatible Replacement Blades
    BDA-200P、BDC-200P、BSB-02P、BSB-03P、BSB-13P、BD-50、BD-1800、BD-2000、BDS-100P
  • Blade tip angle(°)
    30
  • JAN Code
    4904011010736
  • Mass(g)
    10
  • Material and Finish
    Carbide
  • Application
    Making fine cuts in paper, film, and similar materials. Highly durable, and great for making large amounts of cuts.
Part Number
D-500GP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 246.48

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.4
  • Compatible Replacement Blades
    BDA-200P、BDC-200P、BSB-02P、BSB-03P、BSB-13P、BD-50、BD-1800、BD-2000、BDS-100P
  • Blade tip angle(°)
    30
  • JAN Code
    4904011010736
  • Mass(g)
    10
  • Material and Finish
    Carbide
  • Application
    Making fine cuts in paper, film, and similar materials. Highly durable, and great for making large amounts of cuts.

Product Description

[Features]
· This design knife is suitable for detailed cutting.
· Made of diecast aluminum.
· With a fatigue-reducing rubber grip.
[Applications]
· For fine cutting such as for artwork or silhouette cutouts.

Specifications of D-500GP

  • Product Type
    Other
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.4
  • Compatible Replacement Blades
    BDA-200P、BDC-200P、BSB-02P、BSB-03P、BSB-13P、BD-50、BD-1800、BD-2000、BDS-100P
  • Blade tip angle(°)
    30
  • JAN Code
    4904011010736
  • Mass(g)
    10
  • Material and Finish
    Carbide
  • Application
    Making fine cuts in paper, film, and similar materials. Highly durable, and great for making large amounts of cuts.
Part Number
D-500GP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 246.48

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1