(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NT Cutter A Type A-300RP

NT Cutter A Type A-300RP

You can add up to 6 items to the comparison list.

Loading...

Specifications of A-300RP

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    147
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011010125
  • Mass(g)
    34
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.
Part Number
A-300RP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 199.50

CUTTER 1 Piece(s) 10 Day(s) 10

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    147
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011010125
  • Mass(g)
    34
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.

Product Description

[Features]
· Automatic lock slide.
[Applications]
· For office work and light work.

Specifications of A-300RP

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    147
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011010125
  • Mass(g)
    34
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.
Part Number
A-300RP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 199.50

CUTTER 1 Piece(s) 10 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1