- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
NT Cutter L Type Eco Series
Specifications of EL-500
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 155
-
- Compatible Replacement Blades
- BL-10P・BL-50P・BL-150P・BL-300E・BL-3000-ON
-
- JAN Code
- 4904011012235
-
- Mass(g)
- 104
-
- Material and Finish
- Recycled ABS-Made Body
-
- Accessory
- With 2 sheets
-
- Application
- Product intended for cutting thick items.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 215.03
|
CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 155
-
- Compatible Replacement Blades
- BL-10P・BL-50P・BL-150P・BL-300E・BL-3000-ON
-
- JAN Code
- 4904011012235
-
- Mass(g)
- 104
-
- Material and Finish
- Recycled ABS-Made Body
-
- Accessory
- With 2 sheets
-
- Application
- Product intended for cutting thick items.
Product Description
[Features]
· Construction cutter knife, for cutting thick objects, with a grip made using 100% recycled plastic.
[Applications]
· Product intended for cutting thick items.
Specifications of EL-500
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 155
-
- Compatible Replacement Blades
- BL-10P・BL-50P・BL-150P・BL-300E・BL-3000-ON
-
- JAN Code
- 4904011012235
-
- Mass(g)
- 104
-
- Material and Finish
- Recycled ABS-Made Body
-
- Accessory
- With 2 sheets
-
- Application
- Product intended for cutting thick items.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 215.03
|
CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?