(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slotting tool type, brazed high-speed steel tool bit, S700 round type.
Overall length (mm): 200
Shank height (mm): 16
Shank width (mm): 16
Part Number |
---|
TTB700R-16-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link G (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,263.43 | SWB BITS | 10 Piece(s) | 3 Day(s) | 16 | 200 | 16 | 2-16 | 6 | 23 | 7 | 22 | 40 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 10 |
Please check the type/dimensions/specifications of the part TTB700R-16-6 in the HSS Bit S700 Model Round Slot Bits series.
Part Number |
---|
TTB700R-16-10 |
TTB700R-16-8 |
TTB700R-19-10 |
TTB700R-19-12 |
TTB700R-19-6 |
TTB700R-19-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link G (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,263.43 | 10 Piece(s) | 5 Day(s) | 16 | 200 | 16 | 2-16 | 10 | 23 | 7 | 22 | 40 | ||
฿ 2,263.43 | 10 Piece(s) | 5 Day(s) | 16 | 200 | 16 | 2-16 | 8 | 23 | 7 | 22 | 40 | ||
฿ 2,742.86 | 10 Piece(s) | 5 Day(s) | 19 | 250 | 19 | 3-19 | 10 | 31 | 8 | 26 | 50 | ||
฿ 2,742.86 | 1 Piece(s) | 5 Day(s) | 19 | 250 | 19 | 3-19 | 12 | 31 | 8 | 26 | 50 | ||
฿ 2,742.86 | 10 Piece(s) | 5 Day(s) | 19 | 250 | 19 | 3-19 | 6 | 31 | 8 | 26 | 50 | ||
฿ 2,742.86 | 1 Piece(s) | 5 Day(s) | 19 | 250 | 19 | 3-19 | 8 | 31 | 8 | 26 | 50 |
How can we improve?
How can we improve?