(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
R horizontal spring necked for finishing, brazed high-speed steel tool bit, S711 type.
Overall length (mm): 115
Shank height (mm): 13
Shank width (mm): 13
Part Number |
---|
711R-13 |
711R-16 |
711R-19 |
711R-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Link J (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,917.13 | SWB BITS | 10 Piece(s) | 5 Day(s) | 13 | 115 | 13 | 1-13 | 15 | 12 | 4.5 | 11 | 4 | 5 | 1.5 | 7 | ||
฿ 3,520.18 | SWB BITS | 10 Piece(s) | 5 Day(s) | 16 | 140 | 16 | 2-16 | 20 | 16 | 5 | 14 | 5 | 6 | 2 | 8 | ||
฿ 4,340.93 | SWB BITS | 10 Piece(s) | 5 Day(s) | 19 | 165 | 19 | 3-19 | 23 | 19 | 6 | 17 | 6 | 7 | 2 | 9 | ||
฿ 7,741.53 | SWB BITS | 10 Piece(s) | 5 Day(s) | 25 | 200 | 25 | 7-25 | 30 | 22 | 8 | 22 | 9 | 9 | 4 | 11 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 10 |
How can we improve?
How can we improve?