1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HSS Bit S700 Model Square Slot Bits (Part Number)

SWB BITS

HSS Bit S700 Model Square Slot Bits
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,263.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slotting tool type, brazed high-speed steel tool bit, S700 square type.
Overall length (mm): 200
Shank height (mm): 16
Shank width (mm): 16

Part Number
TTB700S-19-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link G
(mm)

฿ 2,742.86

SWB BITS 10 Piece(s) 5 Day(s) 19250193-1962972650

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold
Shipping Unit(Pieces) 10

Please check the type/dimensions/specifications of the part TTB700S-19-8 in the HSS Bit S700 Model Square Slot Bits series.

Products with similar specification

Part Number
TTB700S-16-10
TTB700S-16-6
TTB700S-16-8
TTB700S-19-10
TTB700S-19-12
TTB700S-19-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link G
(mm)

฿ 2,263.43

10 Piece(s) 5 Day(s) 16200162-16102472240

฿ 2,263.43

10 Piece(s) 5 Day(s) 16200162-1662372240

฿ 2,263.43

1 Piece(s) 5 Day(s) 16200162-1682472240

฿ 2,742.86

10 Piece(s) 5 Day(s) 19250193-19102972650

฿ 2,742.86

10 Piece(s) 5 Day(s) 19250193-19122972650

฿ 2,742.86

10 Piece(s) 5 Day(s) 19250193-1963182650